Grasshopper3 USB3

Model: GS3-U3-23S6C-C: 2.3 MP, 163 FPS, Sony IMX174, Color
Go to Product Support
product image

The Grasshopper®3 camera line provides high-performance, high-quality imaging by combining FLIR expertise with the latest in CCD and CMOS technology.

$1,102.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
GS3-U3-23S6C-C
Resolution
1920 × 1200
Frame Rate
163
Megapixels
2.3
Chroma
Color
Sensor Name
Sony IMX174
Sensor Type
CMOS
Sensor Format
1/1.2"
Readout Method
Global shutter
Pixel Size
5.86
Lens Mount
C-mount
ADC
10-bit, 12-bit
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Features
Exposure Range
0.005 ms to 31.9 seconds
Flash Memory
2 MB non-volatile memory
Frame Rate
163
Gain Range
0 dB to 29 bB
Image Buffer
128 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Partial Image Modes
Pixel binning, ROI
Trigger Modes
Standard, bulb, overlapped, multi-shot
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
23.15
Dynamic Range dB
67.37
Power Consumption
4.5 W
Quantum Efficiency Blue
60.25 (460nm)
Quantum Efficiency Green
59.7 (530nm)
Quantum Efficiency Red
37.91 (625nm)
Saturation Capacity (e-)
32291
Temporal Dark Noise (e-)
6.90
Physical
ADC
10-bit, 12-bit
Auxiliary Output
3.3 V, 150 mA maximum
Chroma
Color
Dimensions [W x H x L]
44 mm × 29 mm × 58 mm
Interface
USB 3.1 Gen 1
Lens Mount
C-mount
Mass
90 grams
Megapixels
2.3
Non-isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
GS3-U3-23S6C-C
Pixel Size
5.86
Power Requirements
5 V via USB3 or 8-24 V via GPIO (e×ternal power is recommended for this model)
Readout Method
Global shutter
Resolution
1920 × 1200
Sensor Format
1/1.2"
Sensor Name
Sony IMX174
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Accessories included
Tripod Mount Adapter (ACC-01-0011)
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB 3 Port
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years

Grasshopper3 USB3 - Model: GS3-U3-23S6C-C: 2.3 MP, 163 FPS, Sony IMX174, Color

Change Selection

$1,102.00