Mobile GC-MS

Griffin G410

Go to Support Page
product image

The FLIR Griffin G410 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in reconnaissance vehicles, mobile labs, deployable lab containers, and other portable platforms. The Griffin G410 model contains an integrated standard injection port that supports hassle-free, interchangeable sampling tools. It accurately detects and identifies explosives, drugs, CWAs, TICs, environmental pollutants, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Chemical Analysis on the Go

  • Integrated Syringe Injector

    Accepts revolutionary sample introduction tools like the PSI-Probe and traditional techniques like syringe, SPME fiber, headspace, and autosampler injections.

  • Simple, Accurate Chemical Identification

    Industry-leading chemical matching techniques provide high-confidence results in complex environments and eliminate data interpretation in the field.

  • Built for Mobile Platforms

    Features an integrated shock isolation system and internal active vacuum pump to minimize footprint on a vehicle.

Specifications
System Overview
Data Storage
Data automatically stored on supplied laptop (500 gb)
Training Requirements
1-2 days depending on level of training desired; Operator, Developer, and Full System certifications available
Environmental
Operating Temp & Humidity
41 to 104 °F (5 to 40 °C); <85% relative humidity
Storage Temperature
-13 to 131°F (-25 to 55°C)
Physical Features
Dimensions (L x W x H)
19.7 x 20.3 x 17.8 in (50.0 x 51.6 x 45.2 cm)
Weight
80.5 lbs (36.5 kg)
Enclosure & Protection
Rugged, internal shock mounting system; integrated vacuum system contains mini turbomolecular pump & quad diaphragm; no external shock table or vacuum system required
Power
Cold Start Time
< 30 mins (includes automatic tuning/calibration)
Input Voltage
100–240 VAC; 24 VDC (+/- 5%, 25 A, 600 W)
Sampling & Analysis
Sample Introduction
Split/splitless injector accepts: - Direct syringe injection (1 syringe included) - SPME fiber (optional) - Manual headspace sampler (optional) - Autosampler (optional) - PSI-Probe™ thermal separation via TAG™ (optional) - PSI-Probe thermal separation via GERSTEL-Twister® (optional)
Sample Phase
Solid and liquid
Sampling & Analysis
Full identification in 4-15 mins for most chemicals
Threats
Detects and identifies explosives, narcotics, CWAs, TICs, environmental pollutants, and other chemicals
System Interface
Communication
Ethernet connection TCP/IP; remote operation and diagnostics
User Controls
Griffin System Software (GSS); GriffinLib, NIST and AMDIS mass spectral libraries included; capable of user-defined library
Display and Alerts
Full automation by connection with computer
Technology
Calibrant
Onboard FC-43 (Perfluorotributylamine)
Carrier Gas
Connection for external gas source (choice of He or H2); gas available from many vendors; H2 generator available
Detector
Conversion dynode electron multiplier
Ionization Type
Internal electron ionization (EI)
LTM - GC Column
Standard VB-5MS (15M x .25mm x .25um); others available; programmable 40 to 300 °C
Mass Range & Scan Rate
35-425 m/z; up to 10,000 m/z per second @ 20 points per m/z
Technology
GC/MS; fully integrated low thermal mass gas chromatograph (LTM-GC) and MS/MS-capable ion trap mass analyzer

Want more information on this product?

Call (877) 692-2120 to chat with a knowledgeable specialist.

Griffin G410