Mobile GC-MS with Air Sampling

Griffin G460

Go to Support Page
product image

The FLIR Griffin G460 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G410, it contains a standard injection port, but also an integrated universal sampling port that is capable of direct air sampling and is compatible with additional hassle-free, interchangeable sampling tools. The G460 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Sample-To-Action Chemical Intelligence

  • Ultimate In-Field Sampling Flexibility

    Unmatched vapor, liquid, and solid sampling capability. Includes integrated standard injector and universal sampling port with direct air sampling capability.

  • Eliminates In-Field Data Interpretation

    Pre-loaded test methods with wizard are quick and simple to use, from field operator to scientist. Color-coded results streamline decision-making.

  • Rugged, Vehicle-Mountable Platform

    Equipped with an internal shock isolation system. Tested to rigorous MIL-STD-810G standards and can be operated in a moving vehicle.

Specifications
System Overview
Data Storage
Data automatically stored on supplied laptop (500 gb)
Training Requirements
1-2 days depending on level of training desired; Operator, Developer, and Full System certifications available
Environmental
Operating Temp & Humidity
41 to 104 °F (5 to 40 °C); <85% relative humidity
Storage Temperature
-13 to 131°F (-25 to 55°C)
Physical Features
Dimensions (L x W x H)
19.2 x 19.2 x 21.1 in (48.8 x 48.8 x 53.6 cm)
Weight
98 lbs (44.5 kg)
Enclosure & Protection
Rugged, internal shock mounting system; integrated vacuum system contains mini turbomolecular pump & quad diaphragm; no external shock table or vacuum system required
Power
Cold Start Time
< 30 mins (includes automatic tuning/calibration)
Input Voltage
100–240 VAC; 24 VDC (+/- 5%, 25 A, 600 W)
Sampling & Analysis
Sample Introduction
Split/splitless injector accepts: - Direct syringe injection (1 syringe included) - SPME fiber (optional) - Manual headspace sampler (optional) - Autosampler (optional) - PSI-Probe™ thermal separation via TAG™ (optional) - PSI-Probe thermal separation via GERSTEL-Twister® (optional) <span style="font-size: 12px;">Universal Sampling Port with standard Tenax TA and Carboxen 1017 dual bed preconcentration tubes accepts: </span> - Direct air intake onto precon tubes (adaptor included) - Griffin Purge and Trap for water analysis (optional) - Griffin X-Sorber handheld vapor sampler (optional)
Sample Phase
Solid, liquid, and vapor
Sampling & Analysis
Full identification in 4-15 mins for most chemicals
Threats
Detects and identifies explosives, narcotics, CWAs, TICs, environmental pollutants, and other chemicals
System Interface
Communication
Ethernet connection TCP/IP; remote operation and diagnostics
User Controls
Griffin System Software (GSS); GriffinLib, NIST and AMDIS mass spectral libraries included; capable of user-defined library
Display and Alerts
Full automation by connection with computer
Technology
Calibrant
Onboard FC-43 (Perfluorotributylamine)
Carrier Gas
Connection for external gas source (choice of He or H2); gas available from many vendors; H2 generator available
Detector
Conversion dynode electron multiplier
Ionization Type
Internal electron ionization (EI)
LTM - GC Column
Standard VB-5MS (15M x .18mm x .18µm); others available; programmable 40 to 300 °C
Mass Range & Scan Rate
35-425 m/z; up to 10,000 m/z per second @ 20 points per m/z
Technology
GC/MS; fully integrated low thermal mass gas chromatograph (LTM-GC) and MS/MS-capable ion trap mass analyzer
Related Documents

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

Want more information on this product?

Call (877) 692-2120 to speak with a knowledgeable specialist.

Griffin G460