Personal Survey Meter

identiFINDER R100

Go to Support Page
product image

The rugged FLIR identiFINDER R100 personal survey meter (PSM) delivers immediate threat alarms to keep front-line responders safe and features integrated Bluetooth® connectivity that enables situational awareness beyond the front-line and up the chain of command.

Welcome to the family, tough guy

  • Belt-worn with Integrated Bluetooth

    Effortlessly connects with mobile apps to display real-time alarms and sends information up chain of command for continuous situational awareness.

  • Dunkable and Dependable

    Designed for harsh environments. IP67-rated to protect against dust, is water-submersible up to 1m, and drop-test compliant to 1.5m.

  • Threat Detection to Identification

    From personal survey meters to premium-class RID, identiFINDER products support interagency standardization through automated reporting, an intuitive user interface, and common training.

Specifications
Environmental
Operating Humidity
93% RH @ 35 °C non-condensing
Operating Temperature
-4 to 122 °F (-20 to 50 °C)
Storage Temperature
14 to 95 °F (-10 to 35 °C)
Physical Features
Dimensions (L x W x H)
5.3 × 2.2 × 1.5 in (13.5 × 5.5 × 3.7 cm)
Weight
0.55 lb (0.25 kg)
Enclosure & Protection
Plastic with rubber overmold; protection rating IP67 according to IEC 60529
Power
Battery Specs
Two replaceable 1.5V AA Alkaline batteries; operational life >125 hours
Input Voltage
4.5V to 5.5V USB micro-AB socket
Start Up Time
< 2 mins from cold start
Sampling & Analysis
Compliance
Meets the 1.5 m drop criteria required by ANSI N42.32, fully compliant with ANSI N42.33
Sample Introduction
Absorption of EM gamma emissions
Sampling & Analysis
Continuous
Threats
Detects gamma radiation emitted from natural occurrences in the environment, special nuclear material, industrial, or medical material
System Interface
Alerts
Visible (front and top LEDs), audible, and haptic (vibration)
Communication
USB 2.0; micro-AB socket; integrated Bluetooth® up to 10 m range
Display
Transflective Monochrome LCD
Localization
Language translation available worldwide
Software
On-board webserver software
Technology
Dose Rate & Accuracy (Cs-137)
±20%; 50 µrem/h to 1 rem/h
Dose Rate Range
5.0µrem/h (0.05µSv/h) to 1 rem/h (10mSv/h)
Dose Rate Units
rem/h or Sv/h; user adjustable
Energy Range [Gamma]
25keV - 3MeV; energy compensated dose rate 60keV - 1.5MeV
Gamma Sensitivity
17cps / mR/h
Gemma (G-M)
Energy Compensated Geiger-Müller Tube
Service Interval
Recommended five year factory maintenance interval; annual dose rate calibration interval
Technology
Personal Survey Meter (PSM)

Want more information on this product?

Call (877) 692-2120 to chat with a knowledgeable specialist.

identiFINDER R100