Concrete Curing Monitoring

intelliRock III Temperature Logger

Model: Temperature Logger 4ft
Go to Product Support
product image

Engius intelliRock Temperature Loggers can measure and document the temperature profiles and gradients of in-place concrete. Since a large number of sensors can be used with a single on-site reader, detailed temperature profiles can be easily and cost-effectively generated. Engius intelliRock's software tools also make temperature analysis and reporting a snap. The loggers are ideal for measuring and documenting temperatures in cold weather, mass pours, curing tanks, and moist rooms.

$43.95
Buy Now

Determine true, in-place concrete strength in real time

  • Ideal for Cold Weather

    Determine and document temperature profiles and regulate thermal protection.

  • Use for Mass Pours

    Use real-time strength information to determine safe temperature gradients.

  • Max/Min Temperatures

    Log Max/Min temperatures for any construction application, and ensure maximum temperature specs are adhered to, mitigating long-term DEF risk.

Contact Sales

Want more information on this product?

Call 1-866-636-4487 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

intelliRock III Temperature Logger - Model: Temperature Logger 4ft

Change Selection

$43.95

Buy Now