New
Concrete Strength & Temperature Profiling System

intelliRock® III

Support Page (temporary link)
product image

intelliRock® III is the easiest, most advanced solution for monitoring and reporting concrete strength and temperature. This wireless system allows users to review critical concrete data from anywhere via cloud based software, and is the only system available to retain secure uninterruptable, unalterable data. Complete projects within budget and on schedule with the help of tools such as multiple mix design access and a built-in thermal imaging camera for temperature measurement and heat profiling.

Meet deadlines, avoid penalties, get it right

  • COMPLETE PROJECTS FASTER

    Prevent delays and meet deadlines by collecting, monitoring, and reporting data with logger comparison notifications and sliding scale logger comparison.

  • ACCESS DATA FROM ANYWHERE

    Review and report critical data on your smartphone from wherever, whenever, with LTE and Bluetooth connectivity and cloud storage access.

  • ENSURE CONCRETE QUALITY

    Prevent thermal cracking by monitoring differential temperatures and receiving timely alerts via email or smartphone, when conditions warrant.

Specifications
Overview
Notes
8+ job site names and logger locations
Camera
160 × 120 resolution thermal imager
Environmental
Operating Temperature
-20°C to 99°C
Temperature
Yes
Measurement & Analysis
Temperature Accuracy
±1°C (-20°C to 80°C), ±2°C (80°C to 99°C)
Meter Data
Time
Yes
Maturity
Yes
Available Cable Lengths
4, 8, 15, 30, 50, 100, 150, or 200 ft
Calibration Curve
Holds 5 calibration curves for strength conversions
Other
Events
6+ max and min temperature
General Reader Specs Operating Temp
-5°C to 50°C
Logger Data Storage
999 logger downloads
Maturity Integration Period
1 minute
Max Storage Time and Temperature
85°C for 5 years
Max Temperature Measurement Range
-20°C to 125°C
PC Interface
USB and Bluetooth
Temperature Measurement Rate
1 minute (resolution for min/max)
Temperature Resolution
1°C
Time Accuracy
1 minute per month
Technology
Overload Dose Rate Range
10 mSv/h to 500 mSv/h (1 rem/h to 50 rem/h)

Want more information on this product?

Call 1-866-636-4487 to chat with a knowledgeable specialist.

intelliRock® III