Real-Time Concrete Strength Logger

intelliRock Maturity Logger

Model: Maturity Logger 4ft - 10 pack
Support Page (temporary link)
product image

Based on ASTM C 1074 "Standard Practice for Estimating Concrete Strength by the Maturity Method," intelliRock Maturity Loggers analyze the time and temperature profile of in-place concrete to calculate the in-place strength of concrete in real-time - with the push of a button. Data reported by the intelliRock maturity loggers, along with a calibration graph generated from reference cylinders, gives a convenient measure of in-place concrete strength.

$499.50
Buy Now Request Demo

Analyze in-place concrete's time and temperature profile

  • Accelerate Workflow

    Speeds up concrete operations and extends the construction calendar in cooler weather.

  • Increase Quality Assurance

    Document early strength and temperature information.

  • Improve Quality Control

    Early validation of batching consistency.

Want more information on this product?

Call 1-866-636-4487 to chat with a knowledgeable specialist.

intelliRock Maturity Logger - Model: Maturity Logger 4ft - 10 pack

Change Selection

$499.50

Buy Now