Concrete Curing Monitoring

intelliRock Temperature Logger

Model: Temperature Logger 4ft - 10 pack
Support Page (temporary link)
product image

Engius intelliRock Temperature Loggers can measure and document the temperature profiles and gradients of in-place concrete. Since a large number of sensors can be used with a single on-site reader, detailed temperature profiles can be easily and cost-effectively generated. Engius intelliRock's software tools also make temperature analysis and reporting a snap. The loggers are ideal for measuring and documenting temperatures in cold weather, mass pours, curing tanks, and moist rooms.

$439.50
Buy Now Request Demo

Determine true, in-place concrete strength in real time

  • Ideal for Cold Weather

    Determine and document temperature profiles and regulate thermal protection.

  • Use for Mass Pours

    Use real-time strength information to determine safe temperature gradients.

  • Max/Min Temperatures

    Log Max/Min temperatures for any construction application, and ensure maximum temperature specs are adhered to, mitigating long-term DEF risk.

Want more information on this product?

Call 1-866-636-4487 to chat with a knowledgeable specialist.

intelliRock Temperature Logger - Model: Temperature Logger 4ft - 10 pack

Change Selection

$439.50

Buy Now