2.1MP Full HD IP Bullet Camera

ioi HD Analytics Bullet

Model: CB-5222-31, Motorized varifocal, 12.7° (Tele) 55.7° (Wide) FOV
Go to Support Page
product image

The CB-5222 is a full HD analytic, indoor/outdoor bullet camera that combines military-grade video analytics with broadcast-quality IP camera technology. The camera detects intrusions, fence intrusions, tripwire crossover, unattended baggage, removed object, stopped vehicle, and loitering. Rules and scheduled actions are easily defined and configured through the camera’s simplified interface. Alarms can be sent by FTP, ONVIF, relay, or over the web.

Optimal picture quality in low-light, high-contrast conditions.

  • Integrated video analytics

    User-customized detection rules, positioning criteria, responses, alarms and scheduled actions improve security and situational awareness.

  • Choice of lenses

    Increased detection distance means fewer cameras needed to cover the same area.

  • Reliable and distinguishable detection

    features automatic calibration of depth settings, a choice of three motorized varifocal lenses, and a single PoE/PoE+ cable connection.

Specifications
Overview
Day/Night Mode
Auto/On/Off
Focal Length
6 to 50mm
Protocols
IPv4, TCP, UDP, RTP, RTSP, HTTP, ICMP, FTP, SMTP, DHCP, UPnP, IGMP, SNMP, ONVIF Profile S, NTP
Security
IP Filter, IEEE 802.1x
Sensitivity
Color: 0.2 lux@f1.4 B/W: 0.1 lux@f1.4 @ 15 FPS, 36dB max. gain
Warranty
According to FLIR RMA Policy and Process Notice document
AGC Control
Auto/Manual
Event Notification
HTTP, FTP, ONVIF and Relay
Alarm
Alarm In
1x dry contact
Audio
Audio Compression
G.711/G.726
Bi-directional Audio
Line In/Line Out
Compliance & Certifications
International
CE marked, EN55022-1998 class A, EN55024, RoHS
USA
UL, FCC Part 15 (subpart B, class A)
Connections & Communications
Analog Video Output
Composite 1v p-p (PAL or NTSC), 1 x BNC 75Ω
Browsers
Internet Explorer 8, 9, 10, and 11
OUT/Relay Output
1x relay output (rated load 0.3A@ 30VDC)
Ethernet Interface
1x RJ45 10/100/1000Mbps (IEEE 802.3/802.3u/802.3ab)
Environmental
EMC
FCC 47 CFR Part 15, Subpart B Class A; CE Class A; RCM
Environmental
RoHS
Humidity
10% to 90% (non-condensing)
Operating Temperature
-40° to 50°C (-40° to 122°F) w/ 12VDC/24VAC/PoE+ -10° to 50°C (14° to 122°F) w/ PoE
Safety
UL, CE
Storage Temperature
-20° to 70°C (-4° to 158°F)
Imaging & Optical
Backlight Compensation
On/Off
Bandwidth
Configurable 64Kbps - 8Mbps
DSS
1/15 to 1/10,000 with up to 32x sensitivity boost in color or night mode
Effective Pixels
1920 x 1080
f-number
F1.6
Field of view (FOV)
55.7° (Wide); 12.7° (Tele
Image Sensor
1/2.8" 2.1 Megapixel Progressive Exmor CMOS
Lens Type
Motorized vari-focal
Mechanical IR Cut Filter
Yes
Noise Reduction
2DNR/3DNR
Sensor Resolution
1920 x 1080
Video Streaming
30FPS @ 1920 x 1080 @ H.264
White Balance
Auto
Wide Dynamic Range
True/Shutter (96 dB) and Digital
Iris Control
DC-Iris
Physical
Dimensions (L x W x H)
285 x 96 x 94mm (11.1 x 3.8 x 3.7 in.) with sunshield and fully extended mounting arm
Enclosure
IP 66 weatherproof protection, IK10 vandal-proof
Weight
940 g (2.07 lbs.)
Power
Power Consumption
25W max
Power Source
12VDC/24VAC/PoE (802.3af Class 0)/PoE+ (802.3at)
Video & Recording
Video Compression
H.264, MJPEG
Video Resolution
Full HD 1080p

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

Want more information on this product?

Call 201 368-9700 to speak with a knowledgeable specialist.

ioi HD Analytics Bullet - Model: CB-5222-31, Motorized varifocal, 12.7° (Tele) 55.7° (Wide) FOV

Change Selection