New
Large format readout integrated circuit (ROIC) optimized for Indium Antimonide (InSb) and Quantum Well (QWIP) infrared detectors

FLIR ISC0309

Go to Product Support
product image

The ISC0309 is the replacement device for the ISC9803 and is form, fit and function the same large format ROIC. Compatible with P-on-N detectors such as InSb, QWIP, InGaAs, and MCT, this 640 × 512 format, 25-micron pitch is the big brother to our ISC9705 device. It offers the same set of advanced features such as windowing, adjustable gain, snapshot integration, interlaced/non-interlaced readout, power adjustment, as well as multiple output channels allowing date rates of up to 107 frames/sec for full frame operation and 14,160 frames/sec for small window sizes.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR ISC0309