Thermal camera for Automatic Incident Detection

ITS-Series AID

Model: FLIR ITS617 AID, 640 x 512, 17° FOV
Go to Product Support
product image

FLIR ITS-Series AID cameras combine best-in-class thermal imaging technology with advanced video analytics to provide a complete solution for automatic incident detection, data collection and early fire detection. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways and in tunnels and are now combined with the power of thermal imaging to allow traffic operators to see clearly in total darkness, in bad weather and over a long range.

  • 24/7 thermal imaging

    The FLIR ITS-Series AID offers long-range, 24/7 performance, regardless of weather conditions.

  • Automatic Incident Detection

    FLIR ITS-Series AID provides critical information on traffic incidents and detects fires within seconds of ignition.

  • Seeing through smoke

    FLIR ITS-Series AID can penetrate through smoke and provides a better view in case of fire compared to visible-light cameras.

Specifications
Communications
Analog Video Output
PAL
Video Over Ethernet
Two independent channels of H.264 or M-JPEG
Electrical
Power Consumption - Source – 12VDC
Heater off: <5.5 W Heater on (at 100%): <25 W
Power Consumption - Source – 24VAC(VA)
Heater on: <8 W Heater off (at 100%): <32 W
Power Consumption - Source – 24VDC
Heater on: <5.5 W Heater off (at 100%): <25 W
Power Consumption - Source – POE (802.3af)
Heater on: <5.5 W Heater off (at 100%): N/A
Power Consumption - Source – POE+ [802.3at]
Heater on: <5.5 W Heater off (at 100%): <25 W
Surge Immunity on Signal Lines
EN 55024: 2010 and 55022: 2010 to 4.0kV
Environmental
Humidity
0-95% relative humidity
IP Rating
IP66 & IP67
Operating Temperature Range
-50° to 70°C (-58° to 158°F) continuous operation -40° to 70°C (-40° to 158°F ) cold start
Shock
MIL-STD-810G "Transportation"
Storage Temperature Range
-50° to 85°C (-58° to 185°F)
Surge Immunity on AC Power Lines
EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
Vibration
IEC 60068-2-27
Imaging & Optical
Automatic Heater
Clears ice from windows Automatic deicing
Field of View
17° x 14°
Image Processing
Automatic Gain Control (AGC) Digital Detail Enhancement (DDE)
Resolution
640 x 512
Spectral Range
7.5 to 13.5 µm
Other
Automatic Incident Detection
Traffic events: Stopped vehicle, Speed drop, Levels of service, Overspeed, Wrong-way drivers, Traffic congestion, Underspeed Non-traffic events: Pedestrian, Fallen object Technical alarms: Image quality, Camera tampering
Traffic Data Collection
Traffic flow data per lane: Traffic flow speed, zone occupancy Integrated vehicle traffic data: Average speed per vehicle class per lane (headway, gap time per length, class per lane), occupancy Individual vehicle traffic data: Speed, gap time, headway, vehicle classification
Regulatory
Approvals
CE: EN55022 Class A; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
System Overview
Fire Detection
Early fire detection in tunnels
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ITS-Series AID - Model: FLIR ITS617 AID, 640 x 512, 17° FOV

Change Selection