Powerful, Heavy-Payload Robot

FLIR Kobra

Go to Product Support
product image

FLIR Kobra provides unmatched strength, power, and payload support in an easy-to-operate robot package. Kobra has a lift capacity of 330 lb (150 kg) and stretches up to a height of eleven feet, six inches, gaining access to hard-to-reach places, making it an ideal counter-vehicle borne I.E.D. robot. Suitable for indoor and outdoor use, Kobra maintains mobility on tough terrain. Unique in its class, the robot can surmount challenging obstacles such as jersey barriers.

Impressive Performance in a Compact Package

  • Powerful, Yet Compact

    Lift capacity of 330 lb (150 kg) yet stows down into a compact footprint and is easily transportable, even in small vehicles.

  • Superior Mobility in Tough Terrain

    Extricates itself from rough environments where other robots get stuck or damaged. Surmounts obstacles like jersey barriers.

  • Situational Awareness

    Multiple color cameras with zoom and illumination capability.

Media Gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to defense article controlled for export by the International Traffic in Arms Regulations (ITAR). Diversion contrary to US law is prohibited. US Department of State authorization is required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR Kobra