Kobra provides unmatched strength, power, and payload support in an easy-to-operate robot package. Kobra has a lift capacity of 330 lb (150 kg) and stretches up to a height of eleven feet, six inches, gaining access to hard-to-reach places, making it an ideal counter-vehicle borne I.E.D. robot. Suitable for indoor and outdoor use, Kobra maintains mobility on tough terrain. Unique in its class, the robot can surmount challenging obstacles such as jersey barriers.