Integrated Miniature Laser Rangefinder and Target Marker

FLIR MLR/TM-10K

Support Page (temporary link)
product image

FLIR’s Miniature Laser Rangefinder/Target Marker (MLR/TM) is designed for SWAP-sensitive platforms including dismounted soldier hand-held systems, stabilized electro-optical turrets and ground vehicles. Weighing less than three pounds, the MLR/TM contains a laser rangefinder and a fully qualified laser target marker, both with an effective range of 10 km and 50-55 mJ output. Designed as an OEM component, FLIR can customize the design to fit your specific requirements.

Specifications
Overview
Dimensions
175 x 64 x 58 mm
Electrical & Mechanical
Mass
1360 g (3 lb.)
User Interface
RS-232, External trigger input
Environmental & Approvals
Operating Temperature Range
0 to 50°C
Imaging & Optical
Marker Beam Divergence
350 µrad
Marker Pulse Coding
All Tri-Service Codes, Band I and II
Marker Pulse Energy
50-55 mJ
Marker Wavelength
1064 nm
Performance
Measurement Accuracy
+/-1 m
Measurement Range
50 – 15,000 m
Measurement Wavelength
1535 nm
Measuring Rate
1 Hz
Power
Input Power
7 – 32 V
Power Consumption
20-25 W (Depending on marker code)

Want more information on this product?

Call 805 642 4645 x233 to chat with a knowledgeable specialist.

FLIR MLR/TM-10K