New
Mobile Surveillance with Air Domain Awareness (ADA) and Counter-UAS (C-UAS) Capabilities

LVSS ADA C-UAS

Go to Product Support
product image

The LVSS C-UAS adds proven Air Domain Awareness and Counter- UAS capabilities to the market-leading LVSS platform. The LVSS C-UAS utilizes 3D Radar, EO/IR Camera, and RF detection and mitigation sensors to provide early warning alerts, detection, and non-kinetic countermeasures for various UAS systems. Threats are detected and displayed simultaneously, with position and elevation available for all radar tracks. The system is standalone, relocatable, and rapidly deployable.

  • ON-THE-MOVE EFFECTIVE, NON-KINETIC COUNTERMEASURES

    Non-kinetic RF countermeasures provide the system with full C-UAS kill chain capabilities. Threats are detected simultaneously. Details are provided to the operator when the system is either fully deployed or while the vehicle is on-the-move.

  • ACT FASTER WITH HIGH PERFORMING VIDEO ANALYTICS

    Gain additional insight into selected threats by engaging comprehensive video analytics models to identify and track. The analytics model can be used to control the camera autonomously.

  • INTEGRATE COMPLEX SYSTEMS, OPTIMIZING AWARENESS ACROSS DOMAINS

    Cameleon™ V5 integrates with operational features from all onboard sensors. It supports advanced device features and bi-directional communications.

Specifications
Command & Control
Cameleon V5
Track blending of multiple sensors, slew-to-cue of camera to radar, mapping functionality, zone management, video archiving and distribution, and alarm notification and management
Simultaneously Tracking
>500 Targets
Data
Defeat Range
Up to 1.5 km horizontal; 457 m vertical (variable with noise floor & environment)
Detection Range
Up to 3 km horizontal; 457 m vertical (variable with noise floor & environment)
Operator Console
Provides two 17” HD displays, mouse, keyboard, and camera remote controller. Plus, a mobile tablet for RF detection and mitigation on the move
Radio Frequency Sensor
Standard RF Sensor Kit: 2.4 GHz / 5.8 GHz / Wi-Fi; Extended Frequency Kit: 433 / 868 / 915 MHz / 1.2 GHz / Wi-Fi
Environmental
Power Options
Battery, Vehicle and Shore Power
RF Power Output
Up to 30 Watts (dependent on control protocol, frequency, and antennas)
Payload Options
Camera Standard Options
TacFLIR-380HD
Camera Wavelength Options
High Definition (HD) Mid-Wave Infrared (MWIR), Short Wave Infrared
Illuminator
NIR wavelength
Lasers
Laser Rangefinder, Laser Pointer (NIR wavelength)
Other Sensors
Differential GPS, Weather Station, Inclinometers, Perimeter Intrusion
Performance
Development Status
Demonstration Prototype Q1 2022
Mast Deploy and Fully Operational
> 60 seconds
System and Mast Stow
> 30 seconds
US Export Classification
ITAR VIIC
Physical Features
Base Platform
Ford F-250 Standard Truck
Length
Approx. 265 in. (673 cm)
Mast Height [deployed]
22 in. (56 cm)
Weight
Approx. 7700 pounds (3500 kg)
Width
Approx. 100 in. (254 cm)
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

LVSS ADA C-UAS