Compact Adjustable Tilt Marine Thermal Camera

FLIR M132

Go to Product Support
product image

The M132 compact adjustable tilt camera is FLIR's smallest, most affordable installed marine camera. Featuring a resolution of 320 x 240, the M132 improves safety by revealing vessels and obstacles at night. The M132 offers adjustable tilt for optimal positioning while underway. Combine the M132 with a Raymarine Axiom MFD and take advantage of FLIR's ClearCruise™ intelligent thermal analytics. ClearCruise™ provides audible and visual alerts when "non-water" objects–such as boats, obstacles, or navigation markers–appear in the scene. This enhances boaters’ overall situational awareness, both day and night. Installation Note: ClearCruise™ features are only available on conventional ball-up installations. ClearCruise™ is not available on ball-down installations. Please consult your FLIR dealer for more details.

More Thermal Capability For Less

  • Make Navigation Safer

    The M132 improves navigation and safety by helping you see bridges, docks, buoys, and other vessels, night and day.

  • Optimized Viewing

    M132 features a full 320x240 resolution for optimal horizon-to-horizon viewing and 4X continuous e-zoom

  • Easy to Install on Any Vessel

    The combination of the M132’s small, lightweight design and IP video connectivity make it a snap to install and integrate with multiple MFDs.

Enhanced Awareness With ClearCruise™

Enhanced Awareness With ClearCruise™

Combine the M132 with a Raymarine Axiom MFD and take advantage of FLIR's ClearCruise™ intelligent thermal analytics. ClearCruise™ provides audible and visual alerts when "non-water" objects—such as boats, obstacles, or navigation markers—appear in the scene. This enhances boaters’ overall situational awareness, both day and night.

Specifications
General
Detector Type
320 x 240 VOx Microbolometer
E-Zoom
2x
Field of View
24° x 18°
Image Processing
FLIR Propriety Digital Detail Enhancement™
Size
6.34" (dia. @ base) x 9.03" (ht.) 161.1 (dia.) x 229.3 (ht.) mm
Tilt Range
Tilt: +110°, -90°
Overview
Weight
6.0 lb (2.7 kg) w/o top-down riser 6.6 lb (3.0 kg) w/ top-down riser
Connections & Communications
Video Output
H264 IP Video stream
Environmental
Drop Test Rating
1m drop (in packaging)
EMI
IEC 60945
Operating Temperature Range
-13°F to +131°F (-25°C to +55°C)
Rating
IP-67
Relative Humidity
93% max
Salt Mist
ASTM B117
Storage Temperature Range
-30°F to +158°F (-30°C to +70°C)
Vibration
IEC 60945; MIL-STD-810E
Wind
100 mph (161 kph)
Marine Imaging & Optical
Video Refresh Rate
9 Hz
Power
Power Consumption
15 W (typical) 18 W (max)
Power Requirements
12 or 24 VDC
Range Performance
Person in the Water
~1,500 ft (457 m)
Small Vessel
~0.67 nm (1.3 km)
Thermal Imaging
Thermal Resolution
320 x 240
Field of View - Thermal
24° x 18°
Accessories
Media Gallery
Demoing ClearCruise on the new Raymarine Axiom
Contact Sales

Want more information on this product?

Call +1 877 545 5094 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR M132