UAS Thermal Imaging Kit

M210 V2 -RTK

Model: FLIR M210RTK V2 XT2 R 640-13mm (30Hz)
Go to Product Support
product image

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M200 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

More Accessible Than Ever Before

  • Powerful Drone and Imaging Combination

    The DJI M210 V2 and XT2 with thermal by FLIR provides an unprecedented eye in the sky.

  • Airborne Heat Detection

    See invisible differences in heat that no one else can, to detect lost people and animals, moisture intrusion in buildings, roof damage, and much, much more.

  • Everything You Need, Nothing You Don't

    The Aerial M200 V2 Series kits come complete with the imagers, batteries, controllers, and displays you need to get your operations in the air on day one.

Specifications
Overview
Scene Range [high gain]
-25° to 135°C
Scene Range [low gain]
-40° to 1022°F (-40° to 550°C)
Thermal Imager
Uncooled VOx Microbolometer, 7.5-13.5 µm
Aircraft Model
DJI M210RTK V2
Gimbal Mount [IR and Visual]
Single downward, Dual Downward, Single Upward
Included Tablet Interface
DJI Crystal Sky 7.85"
IR Camera
Zenmuse XT V2
Thermal Photo/Video Formats
JPEG, TIFF, R-JPEG/8 bit: MOV, MP4 14 bit: TIFF Sequence, SEQ
Visual Photo/Video Formats
JPEG/MOV, MP4
Weight [Gimbal]
588 grams
Electrical & Mechanical
File Storage
Micro SD- Max capacity: 128 GB. UHS-3 required. Recommended model: Sandisk Extreme 16/32 GB UHS-3 microSDHC Sandisk Extreme 64/128 GB UHS-3 microSDXC
RC Unit 1 included
DJI Cendense RC
Environmental & Approvals
Temperature Range
14° to 104°F (-10° to 40°C)
Imaging & Optical
Frame Rate
30 Hz
Visual Resolution
4K Ultra HD: 3840×2160 29.97p; FHD: 1920×1080 29.97p
Compatible cameras
Zenmuse XT2 V2 (included), Zenmuse X4S (optional), Zenmuse X5S (optional), Zenmuse X30 (optional)
Visible Camera
12MP, 1/1.7" CMOS, FOV 57.12° × 42.44°
Thermal Gimbal
Radiometric IR Camera 640 × 512 Resolution, 13mm (45° × 37° FOV) Lens
IR Sensitivity
<50 mK at f/1.0
Physical
Weight [battery included]
4.91 kg
Power
Aircraft Battery
Qty 2 TB55 (7660 mAh).
System Interface
Software
FLIR Thermal Studio
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

M210 V2 -RTK - Model: FLIR M210RTK V2 XT2 R 640-13mm (30Hz)

Change Selection