Next Generation Dual Payload Marine Thermal Camera

FLIR M625CS

Go to Product Support
product image

Drawing on FLIR's decades of experience building mission-proven thermal imagers, the FLIR Next Generation M-625CS pan/tilt thermal maritime camera lets you see more for greater safety and mission success, day or night. The camera features a 640 x 512 resolution thermal camera, a 1.4 Lux daylight CCD camera with a 36x optical zoom, and 360° Continuous Pan and +/-90° tilt capabilities for complete situational awareness 24/7.

Next Generation Marine Thermal Camera

  • Thermal and Visible Cameras

    In addition to thermal vision the M-625 features a high-resolution color camera with 36x optical zoom for enhanced daylight and lowlight target identification.

  • Simple to Integrate

    The M-Series integrate seamlessly with existing electronics including select multifunction displays from Furuno, Garmin, Raymarine and Simrad. M-Series cameras are also supplied with a joystick control unit, giving you full control of the camera.

  • Gyro Stabilization

    FLIR Next Generation M-Series thermal cameras feature active gyro-stabilization so the camera always delivers a steady image, even in rough seas.

Specifications
General
Size
7" (177.8 mm) dia. × 11.2" (284.4 mm) ht.
Weight
~ 9 lbs (4 kg)
Firefighter Mode
No
HD-SDI Lossless Video Output
No
Network Video Output
No
Pan & Tilt Adjustment Range
360° Continuous Pan, +/-90° Tilt
Connections & Communications
Analog Video Output
NTSC, 30 Hz or <9 Hz
Analog Video Connector Types
F-type BNC with BNC-to-RCA adapter included for video out
Environmental
Automatic Window Defrost
Standard at Power-Up
EMI
IEC 60945
Lightning Protection
Standard
Operating Temperature Range
-13°F to +131°F (-25°C to +55°C)
Salt Mist
IEC60945
Shock
15g vertical, 9g horizontal
Storage Temperature Range
-40°F to +185°F (-40°C to +85°C)
Vibration
IEC 60945; MIL-STD-810E
Water Ingress
IPX 6 (heavy seas, powerful jets of water)
Wind
100 knot (115.2 mph)
Sand & Dust Ingress
Mil-Std-810E
Marine Imaging & Optical
Video Tracking
No
Power
Power Consumption
25 W nominal; 50 W max
Power Requirements
12-24 V DC
Range Performance
Detect Man (18m x 05m)
2,700ft (823m)
Detect Small Vessel (4.0m x 1.5m)
1.2nm (2.2km)
Thermal Imaging
Continuous E-Zoom
2x 4x
Thermal Resolution
640 x 512
Detector Type - Thermal
640x512 VOx Microbolometer
Field of View - Thermal
25° x 20°
Focal Length - Thermal
25mm
Focus - Thermal
Fixed 12ft (3.6m) to infinity
Image Processing - Thermal
FLIR Proprietary Digital Detail Enhancement
Video Refresh Rate - Thermal
< 9 Hz or 30 Hz (NTSC)
Visible Camera
Lines of Resolution
530.0
Detector Type - Visible
Color CCD
E-Zoom - Visible
12x
Minimum Illumination - Visible
1.4 Lux
Optical Zoom - Visible
36x
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR M625CS