Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Intelligent Multi-Sensor Solution

MIO

Model: MIO-A310-1 Go to Product Support
product image

FLIR Systems, Inc. is proud to be the exclusive, world-wide distributor for the MIO Series™ line of products from MoviTHERM. This intelligent new I/O solution allows FLIR customers to combine the FLIR AX8, A310, and FC-Series R cameras with the MIO for a complete, robust system for condition monitoring, early fire detection, and process monitoring.

Sales Contact Contact Sales

The Missing Link To Better Remote Monitoring

  • Compact Design, Expandable Modules

    MIO is compact, with turnkey design that makes it easy to combine modules to support more than 100 units.

  • Simplified Setup

    Configure MIO via the built-in web server, so there’s no need for a separate PC or custom computer software.

  • Designed to Work with FLIR

    MIO supports a variety of FLIR thermal imaging temperature sensors, including the A310, the AX8, and the FC-Series.

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Ethernet Connectivity
100BASE-T
Communication & Data Storage
4-20 mA Transmitter Channels
2 CH, loop powered, isolated
Ethernet Connectivity
100BASE-T
Imaging & Optical
Maximum Cameras
1
General
FLIR Camera Supported
FLIR A310
Environmental & Certifications
Enclosure Material
ABS
Power
Digital Output Current
0.5 A per channel, 1.5 A all channels
Digital Output Voltage
10-30 VDC
Maximum Power Consumption
3 W
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

MIO - Model: MIO-A310-1

Change Selection