Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Miniature Laser Pointer

MLP

Go to Product Support
product image

Miniature Laser Pointer (MLP) is useful for marking objects from long distances, and is compatible with all generations of night vision goggles. The ultralow weight of the FLIR MLP enables its use in small vehicles and in handheld applications. The timing sequence has multiple patterns available for user/OEM flexibility. User-defined patterns and ramping/flashing are also allowed.

Sales Contact Contact Sales
  • Wide Power Output Range

    The MLP has a configurable power output of 20-150 mW output at 830 nm for application flexibility.

  • Command & Control

    Fully programmable for stand-alone operation or flexible system integration

  • High Efficiency

    With a wide input voltage range and integrated thermal control MLP is a compact, reliable solution.

Contact Sales

Want more information on this product?

Call 805 642 4645 x233 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

MLP