Cart

Added to cart

product image
Go to cart

Your order qualifies for free 2-day shipping and easy returns

Laser Materials

Nd:YAG

Go to Product Support
product image

The first operation of yttrium aluminum garnet doped with tri-valent Neodymium as a laser gain media was demonstrated at Bell Labs in 1964 [1]. Today, Nd:YAG has achieved a position of dominance among solid-state laser materials, being the most widely used lasing medium world-wide, with applications spanning medical, industrial, military and scientific markets. Nd:YAG lasers typically emit infrared light at 1064nm - however other transitions near 940, 1120, 1320, and 1440 nm are also used [2].

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call (406) 585-3772 to speak with a knowledgeable specialist.

Related Documents

Nd:YAG