Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

MWIR Camera Module + Continuous Zoom Lens

Neutrino Ground ISR Series

Model: Neutrino LC - ISR 20-420 Go to Product Support
product image

The Neutrino® Ground ISR series provides turnkey solutions for integrators developing intelligence, surveillance, and reconnaissance (ISR) systems. The cameras combine Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) camera modules and continuous zoom (CZ) lenses with market-leading image processing and control electronics from InVeo Designs LLC. Each camera offers high-performance imaging, a reliable long-life linear cooler, and a low switching cost to upgrade existing systems. The factory-integrated and optimized MWIR imaging systems from a single source provide market-leading performance while reducing development risk, cost, and time to market.

They incorporate multiple focal plane array (FPA) resolutions and CZ lens options with industry standard image processing and interface electronics, allowing for differing detection recognition and identification (DRI) requirements and affordability. With four configurations today and more coming soon, the ITAR-free cameras provide the imaging performance required for short, mid, and long-range ISR, perimeter surveillance, border surveillance, and counter-UAS (CUAS) applications.

All Neutrino Ground ISR cameras can run Teledyne FLIR’s Prism™ AI detection, tracking, and classification models and Prism ISP libraries for super-resolution, turbulence mitigation, contrast enhancement, and more.

Turnkey Solution for Integrators

  • DRIVES HIGH SYSTEM-LEVEL PERFORMANCE

    The right focal lengths, MWIR HD or SD cameras with long-life linear coolers and fully integrated CZ optics maximize DRI while providing best-in-class MTTF and warranty.

  • DESIGNED FOR INTEGRATORS

    Industry-adopted AgileCore™ imaging electronics with integrated MWIR camera and CZ lens offer optimum performance and compatibility.

  • TELEDYNE FLIR QUALITY, VALUE, AND REPUTATION

    The performance, reliability, and support expected from Teledyne FLIR and the industry’s most versatile HD MWIR camera portfolio.


Pedestrian on Beach - Neutrino SX12 Ground ISR


Building Zoom Out - Neutrino SX8 Ground ISR


Counter-UAS - Neutrino SX12 Ground SIR


Battle Field - Neutrino SX12 Ground ISR


Airplane Landing - Neutrino SX12 Ground ISR


Border Surveillance - Neutrino SX12 Ground ISR


Panning Down Coastline - Neutrino SX12 Ground ISR


Perimeter Surveillance - Neutrino SX12 Ground ISR


Platform Habitat - Neutrino SX12 Ground ISR


Tower NFOV to WFOV - Neutrino SX12 Ground ISR


Tower WFOV to NFOV - Neutrino SX12 Ground ISR


Tower Zoom In - Neutrino SX8 Ground ISR


Tower Zoom Out - Neutrino SX8 Ground ISR

THE POWER OF NEUTRINO

Offering SWaP+C optimized VGA, SXGA, and QXGA resolution camera modules, with long-life/low-vibration linear coolers, common camera interfaces, and various CZ lens combinations, Teledyne FLIR’s ITAR-Free portfolio provides the best solution.

View Products

Prism

The end-to-end computational imaging ecosystem that supports various AI-powered object detection and tracking capabilities and advanced image processing.

Find out how

Off-The-Shelf & Custom Lens Solutions

Not seeing what you need, customize your camera module with a Teledyne FLIR lens.

View Products

Understanding Cryocooled Infrared System Reliability

Learn about the history and different types of cryocoolers, common misunderstandings about their reliability, and what we’re doing to improve cryocooler lifetimes.

Learn more

Specifications
Hardware
Part Number
425-0403155-C643
Imaging & Optical
Boresight Drift Through Zoom
<0.10 mm Radially from Co-Boresight Location
Color Palettes
Monochrome (3 Palettes)
False Color (11 Palettes)
True Color (3 Palettes) for Splash Screen
Normal or inverted display polarity
Cooler
Teledyne FLIR FL-100 Linear Stirling
Cooler MTTF
Up to 27,000 Hours
Detection Recognition and Identification (DRI)
The detection, recognition, and identification (DRI) probabilities are modeled using the industry-standard NV-IPM passive sensor modeling tool. The NV-IPM model results are for the NFOV zoom position with a target dimension of 3.1 m and temperature of 4.0K. V50 is the range at which there is a 50% probability of achieving the task.

Detection - 18.8 km
Recognition - 8.1 km
Identification - 6.3 km
Detector Type
HOT
Digital Zoom
1X/2X/4X Edge Preserving
Drifting Pixel Filter
Excessive magnitude with respect to 8 nearest neighbors
EFL_Zoom Range [mm]
20-420 mm, HFOV 27.50° to 1.30°
f-number
f/5.5
Focus
Motorized, Focus to Specified Distance, Focus to Infinity, Commanded / Continuous Autofocus
FOV - Horizontal
1.30° to 27.50°
FPA - Digital Video Display Format
Multiple Formats Available
Frame Rate
30 Hz
Image Correction
2-point (offset and gain) and bad pixel replacement
Invert/Revert
Yes
LAP/LACE
Local Area Processed Dynamic Contrast Expansion with user adjustable background level and foreground boost
Lens Type
21x Continuous Zoom
Maintain Focus Distance Through Zoom
Non-Uniformity Correction (NUC)
Factory Calibrations: Two point (gain/offset), One-point update (optimizes offset), Defective / noisy pixel detection, 8 Op Modes with 2 NUC tables each

Operational (Run-Time) Calibrations: One-point refresh
Optical Continuous Zoom
Yes
Pixel Pitch
15 µm
Resolution
640 x 512 HOT MWIR
Sensor Technology
HOT MWIR
Spatial Noise Reduction
3x3 Median Filter, 3x3 Gaussian Noise Reduction Filter, 5x5 Gaussian Noise Reduction Filter
Spectral Band
3.4 - 5.1 µm
Time to Zoom
<2 seconds
Zoom and Focus Controls
Motorized, Zoom and Focus
Connections & Communications
Communication Protocol
RS-422 UART COM, up to 921,600 Baud
Dual Simultaneous Outputs
Camera Link (Base) Output (14-bit NUC Corrected at Full Frame Format):
30 Hz
Optional Gigabit Ethernet

Display Output Options (10-bit (14 optional) fully processed video) (Select One):
NTSC
PAL
Electrical
Center of Gravity
See Mechanical IDD
Input Voltage
12.5 VDC @ 0.7A nominal, 1.1A peak at cooldown
Thermal Extraction Method
Heat sink, see IDD
Mechanical
Size (L x W x H)
Length: 20.3 cm (8”)
Lens Diameter: 8.9cm (3.5”)
Water Ingress
Front element sealed to IP-66
No Housing (Open Frame)
Weight
1200 grams (2.65 lbs)
Environmental & Approvals
Operating Temperature Range
-40 °C to +71 °C (-40 °F to 160 °F)
Storage Temperature Range
-57 °C to +80 °C (-65 °F to 176 °F)
Export Designations
ECCN Code
6A003.b.4.a
Media gallery
Simplify MWIR Camera Integration with Neutrino
SPIE DCS 2023 - Neutrino Series
Related Documents

Neutrino Ground ISR Series - Model: Neutrino LC - ISR 20-420

Change Selection