Midwave Infrared Cooled Camera Module

Neutrino®

Go to Product Support
product image

Where SWaP are design constraints, and cost and performance is desired, Neutrino® is the ideal solution. The Neutrino offers FLIR'scommon image processing architecture and the resulting image from the 640×512 InSb array is superb! Weighing in at less than 16 oz (<450 gm) and consuming less than 5 watts at steady-state, it is FLIR's balanced MWIR core optimizing performance, cost, and ease of integration.

  • Common Architecture Platform

    Neutrino® utilizes FLIR's common software architecture and the same SDK, GUI and command protocols as our uncooled LWIR cameras.

  • Advanced Image Processing

    Neutrino® runs FLIR’s full suite of advanced image processing algorithms such as customizable AGC and Detailed Digital Enhancement (DDE).

  • Customization, Reliablity and Support

    What you’ve come to expect from FLIR: With an established reputation as the world’s highest volume infrared camera supplier, FLIR is also vertically integrated with deep resources to support volume production programs.

Specifications
Overview
Size (L x W x H)
12.9 x 4.9 x 7.4 cm (5.1 x 1.9 x 2.9 in)
Spectral Band
3.4 - 5.1µm Standard
Thermal Imager
640 x 512, (15µm pitch) MWIR InSb
Weight
<450 grams (<16 oz)
Connections & Communications
Discrete I/O Controls Available
Custom, configurable at factory
Primary Electrical Connector
50-pin Hirose
RS-232 Compatible Communication
Auto Baud Rate
User Configurability via SDK & GUI
Yes
Environmental & Approvals
Humidity
5% – 95% non-condensing
Non-Operating Temperature Range
-55°C to +80°C (-67°F to +176°F)
Operating Temperature Range
-40°C to + 71°C (-40°F to +160°F)
Operational Altitude
12,192 m (40,000 ft)
Shock
(20g shock pulse w/ 11 msec half sine)
Vibration
(5.8 grms three axis, 1 hr each)
FPA Control
Direct Injection Snapshot Prog operation
Yes
Programmable Integration Time
Yes (.01ms - 32ms)
ROIC
ISC0403
ROIC Modes
Free run, readout & integration priority
Well Capacity
7 x 10⁶ electrons
Imaging & Optical
Analog Video Display Format
640 x 512 (PAL), 640 x 480 NTSC
BT656 (8-bit)
Yes
Camera Link (14-bit or 8-bit)
Yes
CMOS (14-bit or 8-bit)
Yes
Color and Monochrome Palettes (LUTs)
Yes
Continuous Zoom (digital and analog)
Yes
f-number
f/4 standard, custom, configurable at factory
FPA - Digital Video Display Format
640 x 512
Frame Rate
30Hz/25Hz
Full Frame Rate
30 Hz (NTSC), 25 Hz (PAL)
Image Optimization - AGC
Linear, Histogram, Once Bright, DDE+, etc.
Invert/Revert (analog and 8-bit digital)
Yes
LVDS (14-bit or 8-bit)
Custom, Configurable at factory
NTSC/PAL (field switchable)
Yes
Polarity Control [black hot & white hot]
Yes
Sensitivity [NEdT]
<25mK
Symbology
Yes (256 gray and 256 color)
Time to Image
<6 min room temp, <10 min at 71°C (160°F)
Power
Input Power
4.75-6.0 VDC Camera, 9-35 VDC Cryocooler
Power Dissipation
<8W cooldown, <5W Steady State
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

Neutrino®