Marine Thermal Handheld Camera

Ocean Scout 320

Go to Support Page
product image

The Ocean Scout 320 is a rugged, handheld thermal camera that lets you see other vessels, landmarks, buoys, and floating debris in total darkness. The Ocean Scout 320 offers the tools you need to see clearly, steer confidently, and respond quickly in an emergency. With its high resolution LCD display and FLIR’s industry-leading thermal sensor technology, Ocean Scout makes your time on the water safer and more relaxing.

$2,499.99

Make time on the water safer, more relaxing.

  • Be Aware

    The Ocean Scout 320 helps you see marine traffic and navigational aids in darkness to avoid danger.

  • Steer Clear

    Navigate river channels and open water with confidence, by avoiding hazards, kayakers, small watercraft, and small boats running without lights.

  • Search and Rescue

    Ocean Scout 320 is a lifesaving tool for finding people in the water. It can detect the body heat of people allowing you to quickly identify and rescue people or pets.

Specifications
General
Display
641 x 480 LCD Display
Size (L x W x H)
6.70" x 2.31" x 2.44"
Weight [incl lens]
12oz (340g)
Connections & Communications
Video Output
Composite Video Output (320 & 640 model only)
Environmental
Drop Test Rating
1m drop
Operating Temperature
-4°F to 122°F (-20°C to 50°C)
Rating
IP-67, submersible
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Marine Imaging & Optical
Field of view (FOV)
17° × 13°
Image Polarity
White Hot / Black Hot / InstAlert™ selectable
Start up
<1.5 seconds
Measurement & Analysis
Thermal Sensitivity
<50mK @f/1.1
Power
Battery Life (Operating)
>5 hours
Battery type
Internal Li-ion cell
Range Performance
Detect Man (1.8m x 0.5m)
1,800ft. (550m)
Detect Small Vessel (4.0m x 1.5m)
5,085 ft (1,550m)
Thermal Imaging
Thermal Resolution
336 x 256
Waveband
7.5 - 13.5µm
Detector Type - Thermal
336 × 256 VOx Microbolometer
Image Processing - Thermal
FLIR Propriety Digital Detail Enhancement™
Start Up - Thermal
<1.5 seconds
Video Refresh Rate - Thermal
<9Hz NTSC or 30 Hz
User Interface
Black Hot & White Hot
Black Hot / White Hot /InstAlert™
Brightness
Adjusts display brightness setting
Task Light
LED enabled during Power Off state
Zoom Button
2X Zoom
Reviews

Want more information on this product?

Call +1 877 545 5094 to speak with a knowledgeable specialist.

Ocean Scout 320

$2,499.99