Marine Thermal Handheld Camera

Ocean Scout 640

Go to Support Page
product image

The Ocean Scout 640 is a rugged, handheld thermal camera that lets you see other vessels, landmarks, buoys, and floating debris in total darkness. The Ocean Scout 640 offers the tools you need to see clearly, steer confidently, and respond quickly in an emergency. With its high resolution LCD display and FLIR’s industry-leading thermal sensor technology, Ocean Scout makes your time on the water safer and more relaxing.

$3,499.99

Make time on the water safer, more relaxing.

  • Be Aware

    The Ocean Scout 640 helps you see marine traffic and navigational aids in darkness to avoid danger.

  • Steer Clear

    Navigate rivers and open water with confidence, day or night. Avoid hazards, as well as personal watercraft and small boats.

  • Search and Rescue

    Ocean Scout 640 is a lifesaving tool for finding people in the water. It can detect the body heat of people allowing you to quickly identify and rescue people or pets.

Specifications
General
Display
642 x 480 LCD Display
Size (L x W x H)
6.70" x 2.31" x 2.44"
Weight [incl lens]
12oz (340g)
Connections & Communications
Video Output
Composite Video Output (320 & 640 model only)
Environmental
Drop Test Rating
1m drop
Operating Temperature
-4°F to 122°F (-20°C to 50°C)
Rating
IP-67, submersible
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Marine Imaging & Optical
Field of view (FOV)
18° × 14°
Image Polarity
White Hot / Black Hot / InstAlert™ selectable
Start up
<1.5 seconds
Measurement & Analysis
Thermal Sensitivity
<50mK @f/1.2
Power
Battery Life (Operating)
>5 hours
Battery type
Internal Li-ion cell
Range Performance
Detect Man (1.8m x 0.5m)
3,740ft. (1,140m)
Detect Small Vessel (4.0m x 1.5m)
9,842ft (3,000m)
Thermal Imaging
Thermal Resolution
640 x 512
Waveband
7.5 - 13.5µm
Detector Type - Thermal
640 x 512 VOx Microbolometer
Image Processing - Thermal
FLIR Propriety Digital Detail Enhancement™
Start Up - Thermal
<1.5 seconds
Video Refresh Rate - Thermal
<9Hz NTSC or 30 Hz
User Interface
Black Hot & White Hot
Black Hot / White Hot /InstAlert™
Brightness
Adjusts display brightness setting
Task Light
LED enabled during Power Off state
Zoom Button
2X & 4X Zoom�
Reviews

Want more information on this product?

Call +1 877 545 5094 to chat with a knowledgeable specialist.

Ocean Scout 640

$3,499.99