The FLIR Ocean Scout Pro is a rugged marine thermal night vision monocular, designed for enhanced situational awareness on the water. Use Ocean Scout Pro to navigate confidently at night, identify navigation aids and find people in the water. Featuring a wide 32° field-of-view, Ocean Scout Pro allows for rapid area sweeps and detecting human heat signatures up to 500 meters away. Operating the Ocean Scout Pro is easy. A streamlined user interface and ergonomic controls ensure a continuous view of targets, persons or scenes without distracting menus and settings. Advanced image enhancements improve human and navaid detection, ensuring you never miss a target.
- Products
- Marine
- Handheld Thermal Cameras
- FLIR Ocean Scout Pro
Added to cart
-
Elevate Your Awareness
Find people and pets in the water at night up to 500 m away, with a wide 32° field of view for maximum coverage and faster sweeps of areas.
-
Get Underway with Confidence
Built for the harsh marine environment, Ocean Scout Pro helps you navigate at night and assist in search and rescue, and public safety operations.
-
Easy to Use
Ready in seconds with an intuitive interface, single-handed operation, and effortless control, even in high-pressure situations.


Portable FLIR Vision

Easy to Use
Ready in seconds with an intuitive interface, single-handed operation, and effortless control, even in high-pressure situations.

Get Underway with Confidence
Built for the harsh marine environment, Ocean Scout Pro helps you navigate at night and assist in search and rescue, and public safety operations.

Four Color Modes
Identify objects in various environments with 4 color palettes.

Real-time video Streaming
Stream live video to the FLIR Scout Pro mobile app for iOS and transfer images and video clips to your phon
Specifications
Thermal Camera
- Color Palettes
- White Hot, Black Hot, Sepia, Heat
- Detector Frame Rate
- 30 Hz
- Display Frame Rate
- 60 Hz
- E-Zoom - Thermal
- 2x, 4x, 6x, 8x
- Focus
- Fixed focus
- Image Processing
- FLIR Digital Detail Enhancement™
- Minimum Focus Distance
- 4 m (13 ft)
- Pixel Pitch
- 17µm
- Spectral Range
- 7.5 µm – 13.5 μm
- Thermal Detector Type
- 640 × 480, vox microbolometer
- Thermal Field of View
- 32°
- Thermal Focal Length
- 19 mm
- Thermal Sensitivity
- <38 mK @ 30°C (86°F)
System Specifications
- Battery Charging
- 2 h at 80%
- Battery Life
- Up to 6 hours
- Battery Type
- Internal Li-Ion cell
- Bluetooth
- BLE
- Disable Radio and Wi-Fi
- Physical On/Off switch
- Display resolution
- XGA 1024 × 768
- Image Storage Mode
- IR
- IR File Formats
- Standard JPEG
- Media Gallery
- Scout Pro App (iOS only)
- Non-radiometric IR video recording
- MPEG4 AVC (ITU-T H.264)
- Package Includes
- Handheld thermal camera, USB-C cable, 1 × standard eyecup, 1 × asymmetrical eyecup, pouch
- Storage Capacity
- 16 GB
- Storage Media
- Embedded flash
- USB Streaming
- UVC (YUV422 no overlay)
- Video Recording
- Yes
- Video Streaming
- Yes
- Warranty
- 2 years + an additional 3 years after registration
- WiFi
- Yes
Environmental
- Drop Rating (Drop Test Rating)
- 2 m (6 ft 7 in)
- Operating Temperature Range
- -15°C to 45°C (5°F to 113°F)
- Water Ingress
- IP67
Physical
- Color (housing)
- Silver
- Size (L x W x H)
- 19.2 cm × 6.4 cm × 6.4 cm (7.5 in × 2.5 in × 2.5 in)
- Tripod Mounting
- UNC ¼"–20
- Weight [battery included]
- 498 g (1 lb 2 oz)
Export Restrictions
Export Restrictions
Equipment described herein pertains to a European Union origin product that is controlled as dual-use item by the European Union government. (It may be subject to US Jurisdictions when in the United States or possessed by a US person and may require authorization to re-transfer to or share with a foreign person (not a US Person).

FLIR Ocean Scout Pro
$2,395.00