Marine Thermal Handheld Camera

Ocean Scout TK

Go to Product Support
product image

The Ocean Scout TK is a rugged, handheld thermal camera that lets you see other vessels, landmarks, buoys, and floating debris in total darkness. The Ocean Scout TK offers the tools you need to see clearly, steer confidently, and respond quickly in an emergency. With its high resolution LCD display and FLIR’s industry-leading thermal sensor technology, Ocean Scout makes your time on the water safer and more relaxing.

$599.00
Sales Contact Contact Sales

Explore the Water Like Never Before

  • Greater Awareness on the Water

    See obstacles and objects like boats, buoys, and channel markers up to 130 yards away, and locate people overboard quickly.

  • Grab and Go Simplicity

    Ocean Scout TK starts up in seconds, and with easy-to-use buttons no training is required. Submersible (IP67) and built to withstand harsh marine environments.

Contact Sales

Want more information on this product?

Call +1 877 545 5094 to speak with a knowledgeable specialist.

Specifications
General
Built-in Display
640 X 480 LCD Display
Comes With
Handheld Thermal Camera, Neck Lanyard, USB Cable, Lens Cap
Detector Type
160 × 120 VOx Microbolometer
Image Capture
Short press for Image capture, long press for Video capture
Power Button
On/Off
Size (L x W x H)
4.0"x 1.5" x 1.5"
Video Detection Palettes
Short Press to Toggle thru LUT’s
Connections & Communications
Image Download
USB Cable
Environmental
Operating Temperature
-4°F to 104°F (-20°C to 40°C)
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Imaging & Optical
Brightness
Brightness (Toggle up<>down)
Color Palettes
Selectable: Black Hot, White Hot, InstAlert™ Rainbow, Iron, Lava, Arctic & Graded Fire
Field of view (FOV)
20° × 16°
Image Processing
FLIR Proprietary Digital Detail Enhancement™
Shutter
Yes
Start up
< 5 seconds
Thermal Resolution
160 x 120
Video Refresh Rate
< 9Hz
Weight [incl lens]
6 oz (170 g)
Power
Battery Life (Operating)
>5 hours
Battery Type
Internal Li-Ion Cell
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ocean Scout TK

$599.00