Oryx 10GigE

Model: DEV-ORX-245S8M: 24.6 MP, 44 FPS, Sony IMX530, Mono, with 10GigE Adapter
Go to Product Support
product image

The award-winning Oryx 10GigE camera family allows systems designers to take advantage of the latest sensors by supporting transfer speeds of up to 10 Gbit/s enabling capture of 4K resolution, 12-bit images at over 60 FPS. Oryx features include IEEE1588 clock synchronization and full compatibility with several popular third-party software supporting GigE Vision. Reliable image transfer at high bandwidth is further improved with Myricom bundles and packet resend feature. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, and up to 30 meters on CAT5e.

$5,666.00
Buy Now
FREE Shipping
Shipping & Returns
  • High Speed 10GigE Interface

    10 Gbit/s transfer speed supports 4K60 (12-bit). Long cable lengths supporting CAT6A and CAT5e cables.

  • Reliability & Simplicity

    Large 10GBASE-T install base supports a favorable consumer and industrial ecosystems (Full GigE Vision compatibility). Reliable image transfer is ensured with Myricom bundles and packet resend feature.

  • Flexibility for Integrators

    IEEE1588 Clock Synchronization for precise timing across multiple devices - learn more. Color Correction Matrix, Gamma, Saturation and Sharpness reduce host-side processing requirements.

Have a question?

Contact Us   Support Resources

Specifications
Part Number
DEV-ORX-245S8M
Transfer Rate
10GigE
Cables
Cat 6, Cat 6a, or Cat7
Connector
RJ45
Bus Type
Four lane (x8) PCI Express compatible with x8, and x16 PCI Express slots
Ports
Dual port, 20 Gbps (full duplex) bandwidth
Resolution
5320 x 4600
Frame Rate
44
Megapixels
24.6
Chroma
Mono
Sensor Name
Sony IMX530
Sensor Type
CMOS
Sensor Format
1.2"
Readout Method
Global shutter
Pixel Size
2.74
Lens Mount
Sold separately
ADC
12-bit
Required Accessories
Lens, Cable, Power Supply (ACC-01-9013 )
Features
Acquisition Modes
Continuous Single Frame Multi Frame
Exposure Range
7.0 µs to 30.0 S
Flash Memory
4 MB non-volatile memory
Frame Rate
44
Gain Range
0 dB to 48 dB
Image Buffer
240 MB
Image Processing
Gamma, lookup table, and sharpness
Partial Image Modes
Pixel binning, decimation, ROI
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
3.95
Dynamic Range dB
70.23
Quantum Efficiency
72 (530 nm)
Saturation Capacity (e-)
9259
Temporal Dark Noise (e-)
2.35
Physical
ADC
12-bit
Auxiliary Output
3.3 V, 120 mA maximum
Chroma
Mono
Dimensions
Host Adapter: 68.9 mm x 167 mm (not including faceplate) / Total thickness: 22 mm
Dimensions [W x H x L]
Camera: 60 mm x 60 mm x 115 mm
Interface
10 GigE
Lens Mount
Sold separately
Mass
508 grams (camera) / 108.9 grams (host adapter)
Megapixels
24.6
Non-isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 50°C
Opto-isolated I/O Ports
2 input, 2 output
Part Number
DEV-ORX-245S8M
Pixel Size
2.74
Power Consumption [Maximum]
Maximum: 13.8 W, Nominal: 13.4 W, GPIO power only
Power Requirements
12-24 V, via GPIO interface
Readout Method
Global shutter
Resolution
5320 x 4600
Sensor Format
1.2"
Sensor Name
Sony IMX530
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
Gigabit Ethernet Port
Power Sourcing Equipment
Camera Power Supply (12v 1.5A, 12–pin Hirose)
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Power Supply (ACC-01-9013 )
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v1.2
Warranty
3 years
Media Gallery
FLIR Oryx 10GigE Camera: First Look
FLIR Oryx 10GigE Camera: First Look

Oryx 10GigE - Model: DEV-ORX-245S8M: 24.6 MP, 44 FPS, Sony IMX530, Mono, with 10GigE Adapter

Change Selection

$5,666.00