Driver Vision Enhancement System for Today’s Vehicles

PathFindIR™ II

Model: PathFindIR II, No PD/AD, Logo/Splash Screen, 30 Hz Go to Product Support
product image

PathFindIR II is a powerful thermal night vision system that helps you clearly see road hazards in total darkness, and it will alert you to nearby vehicles, people, and animals. Headlights typically illuminate about 450 feet straight ahead, but PathFindIR II detects heat without a need for light, allowing you to see up to four times farther down the road. You’ll have visibility through dust, smoke, or fog, and better capability to avoid an accident.

Multiple configurations are available for all PathFindIR II models including animal detection (AD), pedestrian detection (PD), and logo branding.

Take Thermal Night Vision on the Road

  • See clearly in total darkness

    Poor night visibility and bright oncoming headlights won’t stop you from seeing road hazards with PathFindIR II.

  • Drive more safely

    Detect hazards over four times farther away than with headlights, giving you more time to react to avoid an accident.

  • Rugged for all weather conditions

    Hermetically sealed and IP69-rated for protection against water, dust, and cold weather.

Specifications
Thermal Imaging Detector
320 x 240 Uncooled Microbolometer
Imaging & Optical
Field of View
24° (h) x 18° (v)
Spectral Band
8-14 microns (LWIR)
Thermal Imaging Detector
320 x 240 Uncooled Microbolometer
Connections & Communications
Output
NTSC
Electrical
Input Voltage
12 VDC
Power Consumption
2 W (6 W w/heater on) 1.8 A max. system current
Mechanical
ECU Dimensions
5.8" × 4.3" × 0.9" (148 × 110 × 24 mm )
ECU Weight
0.7 lb (350 g)
Sealed Design
IP69 rated, hermetically sealed providing extra insurance in all weather conditions
Size [H x W x L]
2.6" × 3.4" × 3.2" (60 × 86 × 82 mm)
Weight [without lens]
0.6 lb (300 g)
Environmental & Approvals
Operating Temperature
-40°C to 80°C
Weather Resistance [Camera]
Hermetically Sealed, Automotive Qualified
Weather Resistance [ECU]
Non-Hermetic; Passenger Compartment mount required
Window
High-Impact Resistant Optic w/ Built-in Automatic Heating Element Replaceable Window
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

PathFindIR™ II - Model: PathFindIR II, No PD/AD, Logo/Splash Screen, 30 Hz

Change Selection