Long-Range, Pan-Tilt, EO and IR Multi-Sensor with LRF

Ranger® HDC MS

Go to Product Support
product image

The Ranger HDC MultiSensor system integrates the long range, mid-wave HD Ranger HDC with a variety of powerful daylight sensors, and optionally a Laser Range Finder, GPS, Digital Magnetic Compass, and Automatic Video Tracker. An array of advanced functions and options are available to meet the most demanding needs. All sensors on the Ranger HDC MultiSensor units are mounted on a fast and accurate Pan & Tilt unit.

Extremely efficient high-definition surveillance

  • Extended Range Performance

    Pan-tilt 1280x720 HD MWIR and visible cameras with powerful continuous-zoom telescopes help detect and identify more targets from farther away.

  • Multiple Mission Threat Applications

    Ranger HDC assesses threats, discerning between nuisance alarms and those requiring interdiction for border, coastal surveillance, and force protection surveillance.

  • Available Guidance Options

    Optional laser rangefinder, video tracker, GPS, and digital magnetic compass provide precision geo-location and superior reliability.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ranger® HDC MS