Portable, Mid-Range, Pan/Tilt Multi-Sensor with Spotlight

FLIR Ranger MS Illuminator

Go to Support Page
product image

The Ranger MS Illuminator is a unique deterrence system that combines a daylight/low-light CCD camera with a high-power spotlight to detect, deter and immobilize intruders. The spotlight illuminator is available in 12 million-candlepower (MCP), and can detect and temporarily disorient intruders within a one-mile radius. When paired with a FLIR millimeter wave radar, it becomes a powerful addition for detecting and visibly illuminating intruders, showing security forces where to respond.

Enhances situational awareness and strengthens standoff protection

  • Non-lethal Deterrence Mode

    The Illuminator’s high-powered strobe light temporarily blinds or disorients intruders, and alerts unwanted traffic to steer clear of restricted areas.

  • Flexible Pan-tllt Visibility

    The pan-tilt mounted spotlight and CCD camera provides continuous 360° coverage, illuminating and showing security forces where to respond.

  • Easy Installation and Integration

    Install with just four screws and one cable. Integrate with existing networks, and interface with VMD, UGS, and other trigger sensors.

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

FLIR Ranger MS Illuminator