Portable, Long-Range, Pan/Tilt Multi-Sensor with Spotlight

Ranger® MS-LRTI

Go to Product Support
product image

The Ranger MS-LRTI™ deterrence system builds on the impressive capabilities of the Ranger MS-UC DefendIR™. Equipped with a day/low-light CCD camera and cooled InSb thermal imager, the Ranger MS-LRTI adds a high-power spotlight to detect, deter and temporarily disorient intruders. The 12 million candlepower spotlight can illuminate trespassers within a one-mile radius. With continuous thermal optical zoom, the Ranger MS-LRTI meets the requirements for any mission, from wide-area surveillance to long-range threat identification.

Contact Sales
  • Maximize Threat Detection and Assessment

    Overlay visible camera video onto 640x512 cooled thermal imagery with continuous 2° to 30° FOV optical zoom in real time.

  • Non-lethal Deterrence

    The Illuminator’s 12MCP spotlight temporarily disorients intruders and alerts unwanted traffic to steer clear of restricted areas.

  • Turnkey Integration

    Connect to existing fiber, wireless, or IP networks and with VMD, radar, UGS, or other trigger sensors for powerful "slew-to-cue".

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ranger® MS-LRTI