New
Counter-UAS Sensor

FLIR RF-160

Go to Product Support
product image

The FLIR RF-160 is a counter-UAS solution that can detect unauthorized drones entering airspace surrounding critical infrastructure and government facilities up to a range of 5 km. Unwanted drone activity has emerged as a major security threat. Using cloud-based or on-premises software, the FLIR RF-160 can detect and track drones over such locations as military bases, data centers, correctional institutions, utilities, stadiums, airports, and public events. The RF-160 also provides vital data and forensic evidence following drone incidents.

Assess Drone Risk and Defend Your Airspace

  • Long-range detection

    The FLIR RF-160 provides early-warning of rogue drones

  • Fast installation and start-up

    Integrated GPS and LTE for rapid deployment

  • Airspace Security Solution

    DroneTracker software detects, classifies, and protects agains drone threats

Specifications
Overview
Ingress Protection Rating
IP65
Weight
15 lb (6.8 kg)
Software Updates
Firmware and DroneDNA updates via a DroneTracker instance (cloud or server)
Connections & Communications
Configuration
Via the browser-based DroneTracker software (software version >= 4.2 and valid license)
Connectivity
Via LAN to existing IT infrastructure or via the integrated mobile connection in the Dedrone Cloud
Radio Frequency
Omnidirectional passive detection and classification
Detector
Device Type
Sensor
Environmental
Operating Temperature
*-4 °F to +131 °F (-20 °C to +55 °C)
Imaging & Optical
Range [Line of Sight]
Under normal conditions 1.0 mi (1.6 km) for most drones, under ideal conditions up to 3.1 mi (5.0 km) for specific drones
Physical
Dimensions (L x W x H)
1 ft x 1 ft x 1.33 ft (300 mm x 300 mm x 405 mm)
Power
Power Consumption
21 W (typical)
Power Supply On Premises Operation
PoE IEEE 802.3bt (60 W) or AC 100-240V 50/60 Hz max. 1 A
Power Supply Cellular Operation
AC 100-240V 50/60 Hz max. 1 A
Related Documents

FLIR RF-160