Compact Thermal Monocular

Scout II 240

Go to Support Page
product image

The compact, lightweight FLIR Scout II 240 thermal monocular creates vivid thermal imagery from dawn to dusk, and in the thick of night. With a resolution of 240 × 180, Scout II 240 detects the heat signatures of people and animals up to a distance of 383 yards (350m). Easy to pack and operate, use the Scout II 320 to track game, find members of your party, and quickly locate downed animals.

$1,499.00
Buy Now Request Info

Built for the Great Outdoors

  • See at Night in Any Terrain

    The FLIR Scout II 240 displays animals and people in total darkness, with better scene contrast than I2 night vision.

  • Grab and Go Simplicity

    Scout II starts up in seconds and requires no training to operate.

  • Compact and Rugged

    Scout II 240's rugged, weather-tight shell can withstand hard drops and shallow water.

Specifications
System Overview
Built-in Display
640 × 480 LCD Display
Detector Type
240 × 180 VOx Microbolometer
Drop Test Rating
1 m
Focal Length
13mm Fixed Focus
Image Processing
FLIR Proprietary Digital Detail Enhancement™
Operating Temperature
4°F to 122°F (-20°C to 50°C)
Package Includes
Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag
Rating
IP-67, Submersible
Size (L x W x H)
6.70" × 2.31" × 2.44"
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Thermal Sensitivity
<50 mK @ f/1.0
Waveband
7.5 - 13.5 µm
Weight [incl lens]
12 oz (340 g)
Imaging & Optical
Field of view (FOV)
24° × 18° NTSC
Image Polarity
White Hot/Black Hot/InstAlert™; Selectable
On-Screen Symbology
Standard
Power
Battery Life (Operating)
> 5 Hours
Battery type
Internal Li-Ion Cell
Start Up Time
< 1.5 seconds
Presentation
Black Hot & White Hot
BH/WH/InstAlert™
Brightness
Adjusts Display Brightness Setting
Polarity
White Hot/Black Hot/InstAlert™; Selectable
Power Button
On / Off
Splash Screen
Generic
Task Light
LED Enabled during Power off state
Video Output
NTSC composite video (Switchable to PAL w/GUI) - 320 Model only
Video Refresh Rate
<9Hz NTSC
Zoom Button
Freeze Frame
Range Performance
Detect Man (1.8m x 0.5m)
383 yards (350m)
Reviews

Want more information on this product?

Call (888) 959-2259 to chat with a knowledgeable specialist.

Scout II 240

$1,499.00

Buy Now