Thermal Imaging Monocular

Scout II

Model: Scout II 320
Go to Product Support
product image

Offering clear thermal imaging in a compact monocular, Scout II quickly detects humans, animals, and objects in low visibility environments—day or night. Generating images based on heat, rather than visible light, thermal imaging gives users increased situational awareness in complete darkness and haze, providing reliable vision for surveillance and safe navigation. A rugged IP-67 housing allows on-demand thermal imaging in the most trying conditions.

$1,889.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales

Built for the Great Outdoors

  • Reliable 24/7 Vision

    Thermal imaging reveals humans and animals in complete darkness or glaring light, offering reliable detection at any time of day.

  • Grab and Go Simplicity

    Scout II starts up in seconds and requires no training to use.

  • Compact and Rugged

    Scout II's rugged, weather-tight shell can withstand hard drops and shallow water.

Contact Sales

Want more information on this product?

Call 1-800-254-0630 to speak with a knowledgeable specialist.

Specifications
Drop Test Rating
1 m
Operating Temperature
-4°F to 122°F (-20°C to 50°C)
Battery Life (Operating)
> 5 Hours
Detect Man [1.8m x 0.5m]
550 m
Field of view (FOV)
17° × 13° NTSC
Thermal Sensitivity
<50 mK @ f/1.0
Sensor & Optical
Detector Type
336 × 256 VOx Microbolometer
Field of view (FOV)
17° × 13° NTSC
Focal Length
19mm Fixed Focus
Image Processing
FLIR Proprietary Digital Detail Enhancement™
Thermal Sensitivity
<50 mK @ f/1.0
Environmental & Approvals
Drop Test Rating
1 m
Operating Temperature
-4°F to 122°F (-20°C to 50°C)
Rating
IP-67, Submersible
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Power
Battery Life (Operating)
> 5 Hours
Battery Type
Internal Li-Ion Cell
Start Up Time
< 1.5 seconds
File Storage & Communication
Video Output
NTSC composite video (Switchable to PAL w/GUI) - 320 Model only
UI-UX
Black Hot & White Hot
BH/WH/InstAlert™
Brightness
Adjusts Display Brightness Setting
Built-in Display
640 × 480 LCD Display
Image Polarity
White Hot/Black Hot/InstAlert™; Selectable
On-Screen Symbology
Standard
Polarity
White Hot/Black Hot/InstAlert™; Selectable
Power Button
On / Off
Splash Screen
Generic
Task Light
LED Enabled during Power off state
Video Refresh Rate
<9Hz NTSC
Zoom Button
2× Zoom
System Overview
Package Includes
Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag
Size (L x W x H)
6.70" × 2.31" × 2.44"
Warranty
2 years standard, 3 years with product registration
Waveband
7.5 - 13.5 µm
Weight [incl lens]
12 oz (340 g)
Accessories
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Scout II - Model: Scout II 320

Change Selection

$1,889.00