Thermal Vision Monocular

Scout III 240

Go to Support Page
product image

Scout III 240 is part of FLIR's field-proven line of compact thermal monoculars. Offering smooth 30Hz imaging and a 240 x 180 resolution, Scout III 240 displays the heat emitted by animals, humans, and terrain with prestine clarity, day or night. The camera features a fixed 13mm lens and a bright 640 x 480 LED screen, making it ideal for legal hunting, camping, land management, and outdoor recreation.

$1,499.00
Buy Now

Built for the Great Outdoors

  • See at Night in Any Terrain

    The Scout III 240 detects heat signatures of people, animals, and terrain up to 383 yards (350m) away.

  • Grab and Go Simplicity

    Scout III 240 starts up in seconds and requires no training to operate.

  • Compact and Rugged

    The Scout III 240's rugged, weather-tight (IP67) casing weighs only 12 oz, but handles hard drops and shallow water.

Specifications
System Overview
Built-in Display
640 × 480 LCD Display
Detector Type
240 × 180 VOx Microbolometer
Drop Test Rating
1 m
Focal Length
13mm Fixed Focus
Image Processing
FLIR Proprietary Digital Detail Enhancement ™
Operating Temperature
-4 ° F to 122 ° F (-20 ° C to 50 ° C)
Package Includes
Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag
Rating
IP-67, Submersible
Size (L x W x H)
6.70" × 2.31" × 2.44"
Storage Temperature
-40 ° F to 140 ° F (-40 ° C to 60 ° C)
Thermal Sensitivity
<50 mK @ f/1.0
Waveband
7.5 - 13.5 µm
Weight [incl lens]
12 oz (340 g)
Imaging & Optical
Field of view (FOV)
24° × 18° NTSC
Image Polarity
White Hot/Black Hot/InstAlert ™ ; Selectable
On-Screen Symbology
Standard
Power
Battery life
> 5 Hours
Battery type
Internal Li-Ion Cell
Start Up Time
< 1.5 seconds
Presentation
Black Hot & White Hot
BH/WH/InstAlert™
Brightness
Adjusts Display Brightness Setting
Polarity
White Hot/Black Hot/InstAlert ™ ; Selectable
Power Button
On / Off
Splash Screen
Generic
Task Light
LED Enabled during Power off state
Video Output
NTSC composite video (Switchable to PAL w/GUI) - 320 Model only
Video Refresh Rate
30 Hz NTSC
Zoom Button
Freeze Frame
Range Performance
Detect Man (18m x 05m)
383 yards (350m)
Reviews

Want more information on this product?

Call (888) 959-2259 to speak with a knowledgeable specialist.

Scout III 240

$1,499.00

Buy Now