Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

  • Reveal your surroundings

    See people in the dark from up to 500 m away, with a wide 32° field of view for maximum coverage and faster sweeps of areas.

  • Reliable and Tactical

    Built for the toughest missions, the Scout Pro is ideal for law enforcement, search and rescue, and critical public safety operations.

  • Easy to Use

    Ready in seconds with an intuitive interface, single-handed operation, and effortless control, even in high-pressure situations.

FLIR_Line_Ironbow.png

DESIGNED FOR THE HEAT OF THE ACTION




WHAT'S NEW WITH THE SCOUT PRO?

Instant human detection

Detect people of interest quickly and safely.

Wide lens for quick sweeps

32° wide field of view lens for faster area sweeps, ensuring comprehensive surveillance coverage. 

Built for tough conditions

IP67-rated durability to withstand drops, dust, and water exposure, making it a reliable partner in the harshest environments.

<b>Real-time video streaming</b>

Real-time video streaming

Boost team coordination.

Four color modes

Identify objects in various environments.

Easily accessible

Compact and easy to carry, the thermal monocular includes a carry case with belt loops.

Charging station

Charges the monocular via USB-C while docked—so it’s always ready for your next mission.

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Detector Resolution
640 × 480, vox microbolometer
Thermal Sensitivity
<38 mK @ 30°C (86°F)
Display resolution
XGA 1024 × 768
Bluetooth
BLE
Video Recording
Yes
WiFi
Yes
Sensor & Optical
Detector Frame Rate
30 Hz
Detector Resolution
640 × 480, vox microbolometer
Field of view (FOV)
32°
Focal Length
19 mm
Focus
Fixed focus
Image Processing
FLIR FSX™ 2.0
Image Storage Capacity
>1000
Minimum Focus Distance
4 m (13 ft)
Pixel Pitch
17 µm
Spectral Range
7.5 µm – 13.5 µm
Thermal Sensitivity
<38 mK @ 30°C (86°F)
Environmental & Approvals
Operating Temperature
−15°C to 45°C (5°F to 113°F)
Power
Battery Charging
2 h at 80%
Battery Life
Up to 6 hours
Battery Type
Internal Li-Ion cell
File Storage & Communication
Bluetooth
BLE
Disable Radio and Wi-Fi
Physical On/Off switch
Image Storage Mode
IR
IR File Formats
Standard JPEG
Media Gallery
Scout Pro App (iOS only)
Non-radiometric IR video recording
MPEG4 AVC (ITU-T H.264)
Storage Capacity
16 GB
Storage Media
Embedded flash
USB - C Connector
Streaming: UVC (YUV422 no overlay)
Video Recording
Yes
Video Streaming
Yes
WiFi
Yes
UI-UX
Display resolution
XGA 1024 × 768
System Overview
Color Palettes
White Hot, Black Hot, Sepia, Heat
Package Includes
Handheld thermal camera, USB-C cable, 1 × standard eyecup, 1 × asymmetrical eyecup, pouch
Size (L x W x H)
19.2 cm × 6.4 cm × 6.4 cm (7.5 in × 2.5 in × 2.5 in)
Warranty
2 years + an additional 3 years after registration
support.flir.com/scout-pro
Zoom
2x, 4x, 6x, 8x
Physical
Color (housing)
Black
Display Frame Rate
60 Hz
Drop Rating (Drop Test Rating)
2 m (6 ft 7 in)
IP Rating
IP67
Tripod Mounting
UNC ¼”-20
Weight [battery included]
498 g (1 lb 2 oz)
Accessories
Media gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Scout Pro™

$2,449.00