Pocket-Sized Thermal Vision Monocular

FLIR Scout TK

Go to Product Support
product image

The FLIR Scout TK is a pocket-sized thermal vision monocular for exploring the outdoors at night and in lowlight conditions. Scout TK reveals your surroundings and helps you see people, objects and animals over 100 yards (90 m) away. Simple to use, with still image and video recording, Scout TK is the perfect companion, whether in the back country or your own backyard.

$629.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales

  • Explore Like Never Before

    FLIR Scout TK makes outdoor thermal imaging more accessible than ever with the ability to see heat signatures in total darkness.

  • Grab and Go Simplicity

    Pocket-sized and designed for single-handed use, FLIR Scout TK has a simple four-button design and intuitive interface.

  • Stay Aware, Stay Safe

    The Scout TK is also a great everyday tool for personal and home security at night.

Contact Sales

Want more information on this product?

Call 1-800-254-0630 to speak with a knowledgeable specialist.

Specifications
Drop Test Rating
2 m
Operating Temperature
-4°F to 104°F (-20°C to 40°C)
Battery Life (Operating)
>5 Hours
Detect Man [1.8m x 0.5m]
91 m
Field of view (FOV)
20° × 16°
Sensor & Optical
Detector Type
160 × 120 VOx Microbolometer
Field of view (FOV)
20° × 16°
Image Processing
FLIR Proprietary Digital Detail Enhancement™
Environmental & Approvals
Drop Test Rating
2 m
Operating Temperature
-4°F to 104°F (-20°C to 40°C)
Rating
IP-67, Submersible
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Power
Battery Life (Operating)
>5 Hours
Battery Type
Internal Li-Ion Cell
Start Up Time
< 5 seconds
File Storage & Communication
Image Download
USB
UI-UX
Brightness Button
Brightness (toggle up<>down)
Built-in Display
640 × 480 LCD Display
Image Capture
Short press for Image capture, long press for Video capture
On-Screen Symbology
Standard
Palette Button
Short press to toggle thru LUT's
Power Button
On / Off
Splash Screen
Generic
Video Refresh Rate
<9Hz
System Overview
Color Palettes
Black Hot / White Hot / InstAlert™ / Rainbow / Iron / Lava / Arctic / Graded Fire
Package Includes
Handheld Thermal Camera,Neck Lanyard, USB Cable, Lens Cap
Shutter
Yes
Size (L x W x H)
6.0" × 2" × 2"
Warranty
2 years standard, 3 years with product registration
Waveband
7.5 - 13.5 µm
Weight [incl lens]
6 oz (170 g)
Media Gallery
FLIR Scout TK Sample: Rhino!
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Scout TK

$629.00