Cart

Added to cart

product image
Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Sale
Thermal Imaging Monocular

FLIR Scout TKx

Go to Product Support
product image

The FLIR Scout TKx is a pocket-sized thermal vision monocular that can help you clearly see people, objects, and animals in total darkness more than 90 meters (100 yards) away. This versatile thermal imager features a simple, user-friendly design and can capture both images and record video. With the Scout TKx, it’s easy to survey large areas and see heat signatures in low-light conditions or outside at night—making it an ideal choice for observing wildlife, home security, or public safety.

$699.00
$499.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

  • Reveals your surroundings

    See people, objects, and animals in the dark from more than 90 m (100 yds) away

  • Reliable and Versatile

    Use the Scout TKx for many outdoor applications including observing wildlife, home security, search and rescue, and public safety

  • Easy to use

    Designed for single-handed operation, the Scout TKx features a simple four-button design and intuitive interface

Sale pricing valid for U.S. only

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Drop Test Rating
2 m
Operating Temperature
-4°F to 104°F (-20°C to 40°C)
Battery Life (Operating)
7 Hours
Detect Man (1.8m x 0.5m)
91 m
Field of view (FOV)
20° × 16°
Sensor & Optical
Detector Type
160 × 120 VOx Microbolometer
Field of view (FOV)
20° × 16°
Image Processing
FLIR Proprietary Digital Detail Enhancement™
Environmental & Approvals
Drop Test Rating
2 m
Operating Temperature
-4°F to 104°F (-20°C to 40°C)
Rating
IP-67, Submersible
Storage Temperature
-40°F to 140°F (-40°C to 60°C)
Power
Battery Life (Operating)
7 Hours
Battery Type
Internal Li-Ion Cell
Start Up Time
<5 seconds
File Storage & Communication
Image Download
USB-C
UI-UX
Brightness Button
Brightness (toggle up<>down)
Built-in Display
640 × 480 LCD Display
Image Capture
Short press for Image capture, long press for Video capture
On-Screen Symbology
Standard
Palette Button
Short press to toggle thru LUT's
Power Button
On / Off
Splash Screen
Generic
Video Refresh Rate
<9 Hz
System Overview
Color Palettes
Black Hot / White Hot / InstAlert™ / Rainbow / Iron / Lava / Color Wheel/ Graded Fire 1&2
Package Includes
Handheld Thermal Camera,Neck Lanyard, USB-C Cable, Lens Cap
Shutter
Yes
Size (L x W x H)
6.0" × 2" × 2"
Warranty
2 years standard, 3 years with product registration
Waveband
7.5–13.5 µm
Weight [incl lens]
6 oz (170 g)
Media gallery
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Scout TKx

$699.00 $499.00