Expedition Handheld Thermal Night Vision Monocular

Scout TS32r / TS32r Pro

Model: Scout TS32r
Go to Support Page
product image

The TS-Series continues to provide unparalleled field performance and value along with excellent image quality. An expanded array of six models with differing resolutions and optical performance, field-swappable batteries, and available image and video capture make the TS-Series perfect for expedition leaders, wildlife management professionals, and ranchers.

The Ultimate Package: Palm-Sized Thermal Imaging Power

  • See at Night in Any Terrain

    Scout TS detects heat signatures of people, animals, and terrain up to 550 yards away, depending on model. The bright 640 x 480 pixel LCD screen displays the crisp and clear thermal imagery LCD screen in total darkness, with better scene contrast than I2 night vision.

  • Grab and Go Simplicity

    Scout TS starts up in seconds, requiring no training. Its menu is easy to use (Power, Polarity, Zoom, and LCD Brightness) and features either Freeze Frame (240 model) or 2X e-zoom (320 model). Scout TS also offers a choice of detection palettes (White Hot, Black Hot, and InstAlert™) and a utility light for visual assitance at night.

  • Compact and Rugged

    Scout TS fits easily in the palm of your hand or in any pack. Its rugged, weather-tight shell weighs only 12 ounces, but withstands hard drops and shallow water.

System Overview
Lens Options
65 mm
Operating Temperature
-4°F to 140°F (-20°C to 60°C)
320 × 240
Size (L x W x H)
10.96" × 3.33" × 2.69"
Weight [without lens]
2.17 lb
Optional Accessories
Tactical bag
Included Accessories
Basic Kit (neck lanyard, video cable, operator’s manual)
File Storage & Data Transfer
SD/SDHC Card-Enabled
Still Image Storage
Video Storage
Imaging & Optical
Field of view (FOV)
7° x 5°
4 AA NiMH Batteries (included) or Li-Ion or Alkaline AA
Start Up Time
2 seconds
Freeze Frame
White Hot, Black Hot, InstAlert™
Video Output
NTSC or PAL composite video (9 Hz refresh rate)
Range Performance
Detect Man (1.8m x 0.5m)
~1400 yards

Want more information on this product?

Call (888) 959-2259 to chat with a knowledgeable specialist.

Scout TS32r / TS32r Pro - Model: Scout TS32r

Change Selection