Mobile Surveillance and Deterrence Tower

SkyWatch™

Go to Product Support
product image

Rising over two stories, SkyWatch gives you the upper hand. See more and respond faster, whether you’re protecting large crowds, guarding parking lots, monitoring for criminal behavior, or assisting search efforts. The rugged, highly-reinforced SkyWatch is a proven mobile surveillance platform that can withstand 60 mph winds while keeping the operator safe, comfortable, and focused. Portable and rapidly deployable, it provides a strategic perspective and symbolic deterrent. When SkyWatch goes up, crime comes down.

Elevating security and deterrence to a higher level

  • Rapid Deployment and Full Portability

    Towable practically anywhere, one officer or trained civilian can deploy SkyWatch in minutes, safely raising it in about 90 seconds.

  • A Strategic Vantage Point

    The 360° view from 30' up gives the operator the advantage of scanning areas that typically require three ground personnel.

  • Visible Effective Deterrent

    Manned or unmanned, SkyWatch sends an obvious message that areas are being observed and protected.

Rugged and Ergonomic with Powerful Payloads for Greater Visibility

Rugged and Ergonomic with Powerful Payloads for Greater Visibility

SkyWatch is a proven mobile surveillance platform that can withstand 60 mph gusts while keeping the operator safe, comfortable, and focused inside the temperature-controlled tower. Among the many flexible options are fixed or pan-tilt IR, night vision, and visible-light cameras, ground radar, DVR, and searchlights to help you see, find, and document more efficiently.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

SkyWatch™