The Spinnaker architecture is packed with new features that maintain zero errors at speed for GigE Reliability now and into the future. A three-day stress test using a 40 Blackfly S 1GigE camera system at 90% CPU usage logged no dropped packets. The Spinnaker SDK supports FLIR and Dalsa USB3, GigE, 5GigE, and most 10GigE area scan cameras.
Supported platforms:
Windows / Linux Ubuntu / Linux ARM / MacOS
- Products
- OEM Cameras, Components, and Lasers
- Software
- Spinnaker SDK
Added to cart
Spinnaker SDK for Machine Vision GigE Reliability
-
Breakthrough Improvements
Reduced CPU usage, fast camera detection & initialization, guarantees reliable system performance.
-
Extreme Stress Reliability
Rigorous evaluation under extreme stress conditions, ensuring consistent reliability without compromise.
-
Performance Optimization
In-built AdapterConfig tool automatically optimizes system performance with 1-click.
Contact Sales
Want more information on this product?
Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.
Specifications
- Part Number
- Spinnaker-SDK
- Operating System
- Windows 10 / Ubuntu 20.04, Ubuntu 22.04 / MacOS Ventura (13)
- Supported Languages
- C++, C#, C, Python
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Spinnaker SDK
Want more information on this product?
Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.