With thousands of systems fielded, the Star SAFIRE III provides extremely reliable high performance. Along with superior image stabilization and long-range imaging, Star SAFIRE III features internal navigation for precise targeting, MWIR thermal imager, optional EO color and low-light cameras, and multiple laser payload options. The system is fully hardened for military fixed-wing and helicopter operations, and it operates continuously in all conditions – even while sitting on the tarmac with no airflow.