StormCaster™ - L — Ultra Low-Light ISR, Tracking and Mapping Payload

Go to Product Support
product image

The StormCaster - L is an ultra low-light imaging payload with exceptional line of sight stabilization and range of motion in a rugged, low SWaP-C package supporting the SkyRanger R70 and R80D SkyRaider platforms.

  • Full color ultra low-light 4K/12MP EO imaging

    Crisp, sharp imagery provides critical intelligence under demanding lighting conditions.

  • Stabilization Performance

    Permits clandestine operation by increasing aircraft standoff range.

  • Rich and expanding feature set

    Aircraft embedded NVIDIA TX2 processors enable real-time AI at the network edge, including object detection and classification and support for third-party AI development.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

StormCaster™ - L — Ultra Low-Light ISR, Tracking and Mapping Payload