Compact Short range HD Multi-spectral Surveillance System

TacFLIR® 230

Go to Product Support
product image

The TacFLIR® 230 provides maximum sensor range performance including a high-resolution color zoom TV camera with low light capability, a powerful 640x480 cooled MWIR thermal camera with 18x total magnification, and optional laser pointer and rangefinder. At 41 pounds and with a nine-inch diameter, the TacFLIR 230 provides the ability to deploy on any platform including UGVs.

Contact Sales
  • Optimized for Mobility

    Easily deployed with extendable masts and tailored through extensive vehicle experience for RECCE, force protection, drivers’ vision and situational awareness.

  • Stabilized for on-the-move operation

    Gyro-stabilized for short-range ISR and tuned for vehicle installation, TacFLIR 230 provides maximum sensor range performance over typical pan/tilt systems.

  • Multi-Sensor System

    High-res color camera; powerful 640 x 480 cooled MWIR thermal camera with 18x total zoom; optional laser rangefinder and/or pointer.

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TacFLIR® 230