Continuous Aircraft Operation for R70 & R80D Payload

Tether Kit

Go to Product Support
product image

The Tether Kit enables continuous operation of the aircraft and attached payloads delivering power and data for secure and RF-quiet operations. Payload lift capacity supports a broad spectrum of mission sets. Intelligent altitude management maximizes operational envelope while minimizing operator burden. Should a loss of tether power occur, the system will warn the operator and continue to fly on internal batteries until a low-power condition triggers either an automatic descent to a safe AGL altitude, or a safe auto-land.

  • Continuous power and communication to aircraft and payloads

    Enables continuous operations of R70 & R80D Block 2 aircraft and attached payloads delivering power and data for extended secure RF-quiet operation.

  • Multi-mission support

    Supports payloads up to 4.4 lbs. (2.0 Kg) enabling execution of a broad spectrum of static and on-the-move mission sets using advanced Teledyne FLIR and third-party payloads.

  • Unsupervised flight operations across evolving environmental conditions

    Intelligent altitude management maximizes operational envelope across varying environmental conditions thus minimizing operator burden.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Tether Kit