Intelligent Thermal Camera with V2X

TrafiSense2 V2X

Model: ThermiCam V2X 90° FOV, 7.5mm
Go to Support Page
product image

The TrafiSense2 V2X is a thermal traffic sensor with integrated vehicle-to-everything (V2X) technology. The FLIR V2X-enabled traffic sensor collects data on vehicles, pedestrians, bicyclists based on thermal energy coming off the environment, and communicates this information to V2X-enabled vehicles or infrastructure. This information makes a wide range of V2X applications possible, including left turn assist, public transport priority and traffic signal preemption for emergency vehicles.

Safer roadways with thermal and V2X communication technology

  • V2X-Enabled Camera

    V2X technology inside TrafiSense2 V2X is a crash avoidance system that relies on the communication between nearby vehicles and traffic infrastructure.

  • Distinguish Between Bikes and Vehicles

    TrafiSense2 V2X distinguishes between vehicles and bicyclists, allowing traffic signal controllers to adapt green times according to the specific road user type.

  • 24/7 Detection

    TrafiSense2 V2X does not need light to operate, but uses thermal energy emitted from vehicles, bicyclists and pedestrians to provide reliable traffic detection day and night.

Specifications
Overview
Compression
H.264, MPEG-4, MJPEG
Detection Functionalities
Vehicle and bicycle presence detection at the stop bar and in advance; Pedestrian presence detection; Traffic flow monitoring in free flow traffic (counts, occupancy, classification, speeds, headway, gap, level of service); Inverse direction detection (optional license); Traffic data collection at the stop bar: counts, occupancy, classification (optional license); ITS-IQ Wi-Fi travel time monitoring (optional license); ITS-IQ cloud communication (optional license); V2X traffic signal priority (optional license)
Dimensions
Vertically mounted: 45 cm x 16 cm x 12 cm; Horizontally mounted: 41 cm x 18cm x 12cm
Material
Aluminum housing with integrated polycarbonate sunshield
Part No
10-7480
Type
Focal Plane Array (FPA), uncooled VOx microbolometer; Long wave Infrared (7 - 14 µm)
Detection Zones
24 vehicle detection zones \ 8 bicycle detection zones \ 8 pedestrian zones \ 8 traffic data zones \ 8 inverse direction zones
Connections & Communications
Configuration
Web page setup via secure Wi-Fi, Ethernet or BPL
Ethernet
10/100 Mbps for confguration, video streaming, monitoring, JSON public API
WiFi
IEEE 802.11 for configuration and Wi-Fi travel time monitoring
Electrical & Mechanical
V2X Access layer
ETSI EN 302 636-4 ITS-G5 802.11p; ITS MAC TS 102 724
Facilities layer
CAM ETSI EN 302 637-2
Transport and Network layer
GeoNetworking protocol ETSI EN 302 636-4; Basic Transport Protocol ETSI 302 636-5
Environmental
IP Rating
IP 67
Shock & Vibration
NEMA TS2 specs
Environmental & Approvals
EU Directives
EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU, RED 2014/53/EU
Temperature Range
-40°C to + 55°C
Imaging & Optical
Field of View
Horizontal: 90°, Vertical: 69°
Focal Distance
7.5mm
Frame Rate
30 fps
Resolution
QVGA (320 x 240)
Streaming Video
RTSP
Measurement & Analysis
Detection Distance
0 - 25 m
Power
Input Power
24 - 42 V AC/DC
Power over Ethernet (PoE)
PoE mode A
Power Consumption
< 11 W
Output Contacts
1 N/O and 1 N/C dry contacts direct 16 N/C dry contacts via TI BPL2 interface
BPL
50 Mbps Broadband over Powerline communication via TI BPL2 interface
Related Documents

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

Want more information on this product?

Call 407 457-2395 to speak with a knowledgeable specialist.

TrafiSense2 V2X - Model: ThermiCam V2X 90° FOV, 7.5mm

Change Selection