Thermal Sight for RBS 70 Laser Beamriding Anti-Aircraft Missile Systems

ThermoSight BORC

Go to Support Page
product image

The ThermoSight™ BORC clip-on thermal sight provides 24/7 capability to the RBS 70 laser beam riding anti-aircraft missile system. It provides quick and easy mounting and dismounting of the thermal imager on the day sight, without any adjustment. It also allows the laser guidance beam from the day sight to pass without distortion to the missile for a jam proof accurate guidance.

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Export Restrictions

Export Restrictions

The information contained in this page pertains to defense article controlled for export by the International Traffic in Arms Regulations (ITAR). Diversion contrary to US law is prohibited. US Department of State authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

ThermoSight BORC