Forward Observer Thermal Imager for the FOI2000 Artillery FOS

ThermoSight FTI

Go to Support Page
product image

The ThermoSight™ FTI forward observer thermal imager is a handheld sensor specifically designed for use in the FOI2000 Artillery Forward Observer System. ThermoSight FTI is closely integrated mechanically and electrically into the FOI2000 system to allow for cable free connection between laser rangefinder, thermal imager, and goniometer.

Want more information on this product?

Call 1-800-727-3547 to chat with a knowledgeable specialist.

ThermoSight FTI