Desktop or PC Panel Solution

ThermoVision CM

Model: ThermoVision CM Panel PC, 4 cameras
Go to Product Support
product image

The ThermoVision CM is an industrial computer for FLIR thermal imaging cameras with built-in condition monitoring software, ideal for facilities that demand 24/7 uptime. Your company will benefit from continuous condition monitoring and hot spot detection without the need for periodic manual scans, saving money and equipment. Compatible with the FLIR AX8 and A310 cameras, the ThermoVision CM comes fully configured for a four or nine camera set-up.

$6,119.00
Contact Sales
  • 2-in-1 Temperature & Video Monitoring

    Combines video management and industrial control to record visual and temperature data, with a full development environment for VMS and HMI/SCADA.

  • Easy Integration

    An open platform with support for ONVIF and other camera protocols, ThermoVision CM integrates with safety, automation, other vital systems.

  • 24/7 Production without Disruption

    One user interface streamlines your work for continuous condition monitoring and hot spot detection to maximize uptime.

Enhanced Communication and Performance

Enhanced Communication and Performance

The ThermoVision CM capabilities include a video wall, trending analysis, recording, and play-back functionality. It can communicate via open platform communication (OPC) with a large number of systems, and can be fully configured for either 4 or 9 FLIR A310 and/or AX8 cameras.

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Operating Temperature
5°C to 50°C (-41°F to 122°F)
General
Packaging Type
Cardboard box
Packaging Weight
4.00 kg (8.82 lb)
Power
Power Unit
External PSU, 100 – 240 V AC, 47 – 63 Hz, 100 W
Accessories
Max number Tags
1024
SCADA & PSIM
WideQuick 7.2
Video Management System
Ethiris VMS 8.0
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ThermoVision CM - Model: ThermoVision CM Panel PC, 4 cameras

Change Selection

$6,119.00